(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Centering Tool

Centering Tool
  • Volume Discount

Center Positioning, Plate/Internal Chamfering, External Chamfering

PDF

Part Number

Configured Part Number is shown.

Part Number
CT10-90
CT10-118
CT13-90
CT13-118
CT15-90
CT15-118
CT18-90
CT18-118
CT20-90
CT20-118
CT22-90
CT22-118
CT25-90
CT25-118
CT27-90
CT27-118
CT30-90
CT30-118
CT32-90
CT32-118
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
Shank diameter (d)
(mm)
Groove Length
(mm)
Overall Length
(mm)
Body
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

9010121318045135
1 Piece(s)Available

12 Days or more

11810121318045135
1 Piece(s)Available

8 Days or more

9013161920055145
1 Piece(s)Available

8 Days or more

11813161920055145
1 Piece(s)Available

8 Days or more

9015161920055145
1 Piece(s)Available

8 Days or more

11815161920055145
1 Piece(s)Available

8 Days or more

9018252522065155
1 Piece(s)Available

8 Days or more

11818252522065155
1 Piece(s)Available

8 Days or more

9020252522065155
1 Piece(s)Available

8 Days or more

11820252522065155
1 Piece(s)Available

8 Days or more

9022253022065155
1 Piece(s)Available

8 Days or more

11822253022065155
1 Piece(s)Available

8 Days or more

9025253522080140
1 Piece(s)Available

8 Days or more

11825253522080140
1 Piece(s)Available

8 Days or more

9027323822080140
1 Piece(s)Available

8 Days or more

11827323822080140
1 Piece(s)Available

8 Days or more

9030324224090150
1 Piece(s)Available

8 Days or more

11830324224090150
1 Piece(s)Available

8 Days or more

9032324224090150
1 Piece(s)Available

8 Days or more

11832324224090150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
Shank diameter (d)
(mm)
Groove Length
(mm)
Overall Length
(mm)
Body
(mm)
Handle length
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type Cobalt HSS
blade shape Right blade straight Shank tolerance h7 Number of flutes 2

Additional Products in this Category

Tech Support