(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shank Key Seed Cutter

Long Shank Key Seed Cutter
  • Volume Discount

Shallow Groove and Semi-Circular Keyway Machining - Long Handle

PDF

Part Number

Configured Part Number is shown.

Part Number
KCLS10-1
KCLS10-1.2
KCLS10-1.5
KCLS10-2
KCLS10-2.5
KCLS10-3
KCLS10-3.5
KCLS10-4
KCLS10-5
KCLS12-1
KCLS12-1.2
KCLS12-1.5
KCLS12-2
KCLS12-2.5
KCLS12-3
KCLS12-3.5
KCLS12-4
KCLS12-5
KCLS13-1
KCLS13-1.2
KCLS13-1.5
KCLS13-2
KCLS13-2.5
KCLS13-3
KCLS13-3.5
KCLS13-4
KCLS13-5
KCLS14-1
KCLS14-1.2
KCLS14-1.5
KCLS14-2
KCLS14-2.5
KCLS14-3
KCLS14-3.5
KCLS14-4
KCLS14-5
KCLS15-1
KCLS15-1.2
KCLS15-1.5
KCLS15-2
KCLS15-2.5
KCLS15-3
KCLS15-3.5
KCLS15-4
KCLS15-5
KCLS15-6
KCLS16-1
KCLS16-1.2
KCLS16-1.5
KCLS16-2
KCLS16-2.5
KCLS16-3
KCLS16-3.5
KCLS16-4
KCLS16-5
KCLS18-1
KCLS18-1.2
KCLS18-1.5
KCLS18-2
KCLS18-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Blade diameter tolerance Blade thickness tolerance
1 Piece(s)Available

10 Days or more

101104.28.88088+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

101.2104.28.88088+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

101.5104.28.88088+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

102104.28.88088+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

102.5104.28.88088+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

103104.28.88088+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

103.5104.28.88088+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

104104.28.88088+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

105104.28.88088+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

121104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

121.2104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

121.5104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

122104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

122.5104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

123104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

123.5104.41080108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

124104.41080108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

125104.41080108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

131104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

131.2104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

131.5104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

132104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

132.5104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

133104.41080108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

133.5104.41080108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

134104.41080108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

135104.41080108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

141134.710.880108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

141.2134.710.880108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

141.5134.710.880108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

142134.710.880108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

142.5134.710.880108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

143134.710.880108+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

143.5134.710.880108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

144134.710.880108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

145134.710.880108+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

151134.710.8801010+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

151.2134.710.8801010+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

151.5134.710.8801010+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

152134.710.8801010+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

152.5134.710.8801010+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

153134.710.8801010+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

153.5134.710.8801010+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

154134.710.8801010+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

155134.710.8801010+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

156134.710.8801010+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

16113511.81001210+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

161.213511.81001210+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

161.513511.81001210+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

16213511.81001210+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

162.513511.81001210+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

16313511.81001210+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

163.513511.81001210+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

16413511.81001210+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

16513511.81001210+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

18120712.61001212+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

181.220712.61001212+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

181.520712.61001212+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

18220712.61001212+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

182.520712.61001212+0.21~+0.35-0.014~-0.028

Loading...

Basic Information

Material High-speed steel blade shape Right blade straight Shank tolerance h8

Additional Products in this Category

Tech Support