(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dove Tail Cutter 2-Flute for O-Ring (Part Numbers)

Dove Tail Cutter 2-Flute for O-Ring
  • Volume Discount

HSS cutter for O-ring groove.
[Features]
· An HSS cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· TiAlN coating is adopted for heat resistance and wear resistance.
[Applications]
· Use for O-ring groove machining at a 24° angle.

PDF

Part Number

Configured Part Number is shown.

HOAC2-AA-3

Part Number
HOAC2-AA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

30.42.766065.442.775.01For PressurizationAS568A 201~284

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part HOAC2-AA-3 in the Dove Tail Cutter 2-Flute for O-Ring series.

Products like this...

Part Number
HOAC2-AA-4
HOAC2-AA-5
HOAC2-AA-6
HOAC2-AA-7
HOAC2-AA-8
HOAC2-AG-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

4.50.44.266088.314.277.88For PressurizationAS568A 309~395
1 Piece(s)Available

8 Days or more

60.85.77801211.085.7610.22For PressurizationAS568A 425~475
1 Piece(s)Available

8 Days or more

2.70.42.866065.312.894.87VacuumAS568A 201~284
1 Piece(s)Available

12 Days or more

4.10.44.466088.14.447.67VacuumAS568A 309~395
1 Piece(s)Available

8 Days or more

5.40.85.97801210.765.949.9VacuumAS568A 425~475
1 Piece(s)Available

12 Days or more

2.60.42.3566064.742.424.31For PressurizationJIS B2401 G25~G145

Additional Products in this Category

Tech Support