(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Spherical Cutter, 2-Flute (Part Numbers)

Carbide Solid Spherical Cutter, 2-Flute
  • Volume Discount

Spherical cutter with effective angle of 280° (small type is 220° or 240°).
[Features]
· Can be used for various applications thanks to its wide effective angle.
[Applications]
· Used for rounded molding, cross hole machining, and front/back surface deburring, and chamfering.

PDF

Part Number

Configured Part Number is shown.

CSQCS2-AR5

Part Number
CSQCS2-AR5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
blade diameter
(mm)
Handle Length Spherical Effective Angle
(°)
Blade Effective Diameter
(mm)
1 Piece(s)Available

8 Days or more

51003010±0.021062.52806.43

Loading...

  1. 1

Basic Information

Model Spherical Ball Number of Flutes(sheet) 2 With/Without Torsion Available
Torsional Angle Right blade right torsion 15°

Please check the type/dimensions/specifications of the part CSQCS2-AR5 in the Carbide Solid Spherical Cutter, 2-Flute series.

Products like this...

Part Number
CSQCS2-AR1-10
CSQCS2-AR1-16
CSQCS2-AR1-20
CSQCS2-AR5.5
CSQCS2-AR6
CSQCS2-AR8
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
blade diameter
(mm)
Handle Length Spherical Effective Angle
(°)
Blade Effective Diameter
(mm)
1 Piece(s)Available

8 Days or more

170104±0.01255.52401.73
1 Piece(s)Available

8 Days or more

170164±0.01249.52401.73
1 Piece(s)Available

8 Days or more

170204±0.01245.52401.73
1 Piece(s)Available

8 Days or more

5.51003310±0.021160.72807.07
1 Piece(s)Available

8 Days or more

61003612±0.0212552807.71
1 Piece(s)Available

8 Days or more

81003812±0.021657.528010.28

Additional Products in this Category

Tech Support