(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Staggered Tooth T-Slot Cutter (CSTTC15-4)

Carbide Solid Staggered Tooth T-Slot Cutter CSTTC15-4
  • Volume Discount

Carbide cutter suitable for T-grooving and milling.
[Features]
· Unlike with key sheaths, both side faces are bladed so it is also suitable for processing T grooves.
· Made from solid carbide to support high precision groove machining.
· The machinability has been improved due to the staggered blade shape.

PDF

Part Number

Configured Part Number is shown.

CSTTC15-4

Part Number
CSTTC15-4
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

1545.56566

Loading...

  1. 1

Basic Information

Neck length(mm) 7 Material Carbide Blade diameter tolerance 0~-0.05
blade shape Right blade alternate torsion Torsion Angle degree 15° Shank tolerance -0.01~0

Please check the type/dimensions/specifications of the part CSTTC15-4 in the Carbide Solid Staggered Tooth T-Slot Cutter series.

Products like this...

Part Number
CSTTC15-3
CSTTC15-5
CSTTC15-6
CSTTC16-3
CSTTC16-4
CSTTC16-5
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

1535.56566
1 Piece(s)Available

8 Days or more

1555.56566
1 Piece(s)Available

8 Days or more

1565.56566
1 Piece(s)Available

8 Days or more

1635.56566
1 Piece(s)Available

8 Days or more

1645.56566
1 Piece(s)Available

8 Days or more

1655.56566

Additional Products in this Category

Tech Support