(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Tap Remover Plus, Long (TRL-P3)

Part Number

Configured Part Number is shown.

TRL-P3

 
Part Number
TRL-P3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tap Size Overall Length (L)
(mm)
Outer Diameter
(φ)
Blade Length shank diameter
(φ)
Effective Length
1 Piece(s)Available

8 Days or more

M3402.23.5615

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Tap Type Modification/removal Tool Coating Y/N Available
Surface Treatment P Coating Number of flutes 1 blade shape(mm) Right blade straight
Shank tolerance h7

Please check the type/dimensions/specifications of the part TRL-P3 in the Threading Tools - Tap Remover Plus, Long series.

Products like this...

Part Number
TRL-P10
TRL-P12
TRL-P4
TRL-P5
TRL-P6
TRL-P8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tap Size Overall Length (L)
(mm)
Outer Diameter
(φ)
Blade Length shank diameter
(φ)
Effective Length
1 Piece(s)Available

8 Days or more

M10757.161040
1 Piece(s)Available

8 Days or more

M12808.66.51240
1 Piece(s)Available

10 Days or more

M4453.14620
1 Piece(s)Available

8 Days or more

M5503.84625
1 Piece(s)Available

12 Days or more

M6604.64.5630
1 Piece(s)Available

8 Days or more

M8656.25.5835

Additional Products in this Category

Tech Support