(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications (Part Numbers)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications
  • Volume Discount

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
· For rough machining in processing difficult-to-cut materials.
[Applications]
· Use for O-ring groove rough machining.

PDF

Part Number

Configured Part Number is shown.

OAC4RP-4

Part Number
OAC4RP-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

4.90.44.3660874.376.75For PressurizationJIS B2401 P48A~P150

Loading...

  1. 1

Basic Information

Single corner(°) 15 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part OAC4RP-4 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications series.

Products like this...

Part Number
OAC4RA-4
OAC4RA-5
OAC4RA-6
OAC4RP-5
OAC4RP-6
OAC4RP-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

4.50.4466066.484.076.24For PressurizationAS568A 309~395
1 Piece(s)Available

8 Days or more

60.85.5780108.785.568.29For PressurizationAS568A 425~475
1 Piece(s)Available

8 Days or more

2.70.42.646034.142.693.89VacuumAS568A 201~284
1 Piece(s)Available

8 Days or more

7.20.86.657801210.586.7210.09For PressurizationJIS B2401 P150A~P400
1 Piece(s)Available

8 Days or more

2.70.42.646034.122.673.87VacuumJIS B2401 P22A~P50
1 Piece(s)Available

8 Days or more

4.40.44.566086.934.576.69VacuumJIS B2401 P48A~P150

Additional Products in this Category

Tech Support