(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Carbide Centering Tool, Long Type (Taper Shank)

Carbide Centering Tool, Long Type (Taper Shank)
  • Volume Discount

Center Positioning, Plate/Internal Chamfering, External Chamfering, Long, Morse Taper Shank

PDF

Part Number

Configured Part Number is shown.

Part Number
CCTLT12-90
CCTLT12-118
CCTLT16-90
CCTLT16-118
CCTLT19-90
CCTLT19-118
CCTLT25-90
CCTLT25-118
CCTLT30-90
CCTLT30-118
CCTLT35-90
CCTLT35-118
CCTLT40-90
CCTLT40-118
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
Shank diameter (d)
(mm)
Groove Length
(mm)
Overall Length
(mm)
Body
(mm)
Shank length
(mm)
1 Piece(s)Available

9 Days or more

9012MT22021013080
1 Piece(s)Available

9 Days or more

11812MT22021013080
1 Piece(s)Available

9 Days or more

9016MT23023015080
1 Piece(s)Available

9 Days or more

11816MT23023015080
1 Piece(s)Available

9 Days or more

9019MT23024016080
1 Piece(s)Available

9 Days or more

11819MT23024016080
1 Piece(s)Available

9 Days or more

9025MT33028919099
1 Piece(s)Available

9 Days or more

11825MT33028919099
1 Piece(s)Available

9 Days or more

9030MT33528919099
1 Piece(s)Available

9 Days or more

11830MT33528919099
1 Piece(s)Available

9 Days or more

9035MT440340216124
1 Piece(s)Available

9 Days or more

11835MT440340216124
1 Piece(s)Available

9 Days or more

9040MT440340216124
1 Piece(s)Available

9 Days or more

11840MT440340216124

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type Carbide
blade shape Right blade straight Number of flutes 2 Blade diameter tolerance h8
Angle Tolerance -30′~0

Additional Products in this Category

Tech Support