(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Super Mini End Mill, 2-Flute (Part Numbers)

Carbide Super Mini End Mill, 2-Flute
  • Volume Discount

Long handle / Deep pocket machining

PDF

Part Number

Configured Part Number is shown.

Part Number
CSME26-2
CSME26-2.5
CSME26-3
CSME26-3.5
CSME26-4
CSME26-5
CSME26-6
CSME26-7
CSME26-8
CSME28-2
CSME28-2.5
CSME28-3
CSME28-3.5
CSME28-4
CSME28-5
CSME28-6
CSME28-7
CSME28-8
CSME210-2
CSME210-2.5
CSME210-3
CSME210-3.5
CSME210-4
CSME210-5
CSME210-6
CSME210-7
CSME210-8
CSME212-2
CSME212-2.5
CSME212-3
CSME212-3.5
CSME212-4
CSME212-5
CSME212-6
CSME212-7
CSME212-8
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
1 Piece(s)Available

8 Days or more

62803
1 Piece(s)Available

8 Days or more

62.5803
1 Piece(s)Available

8 Days or more

63803
1 Piece(s)Available

8 Days or more

63.5803
1 Piece(s)Available

8 Days or more

64803
1 Piece(s)Available

8 Days or more

65803
1 Piece(s)Available

8 Days or more

66803
1 Piece(s)Available

8 Days or more

67803
1 Piece(s)Available

8 Days or more

68803
1 Piece(s)Available

8 Days or more

821004
1 Piece(s)Available

8 Days or more

82.51004
1 Piece(s)Available

8 Days or more

831004
1 Piece(s)Available

8 Days or more

83.51004
1 Piece(s)Available

8 Days or more

841004
1 Piece(s)Available

8 Days or more

851004
1 Piece(s)Available

8 Days or more

861004
1 Piece(s)Available

8 Days or more

871004
1 Piece(s)Available

8 Days or more

881004
1 Piece(s)Available

8 Days or more

1021206
1 Piece(s)Available

8 Days or more

102.51206
1 Piece(s)Available

8 Days or more

1031206
1 Piece(s)Available

8 Days or more

103.51206
1 Piece(s)Available

8 Days or more

1041206
1 Piece(s)Available

8 Days or more

1051206
1 Piece(s)Available

8 Days or more

1061206
1 Piece(s)Available

8 Days or more

1071206
1 Piece(s)Available

8 Days or more

1081206
1 Piece(s)Available

8 Days or more

1221506
1 Piece(s)Available

8 Days or more

122.51506
1 Piece(s)Available

8 Days or more

1231506
1 Piece(s)Available

8 Days or more

123.51506
1 Piece(s)Available

8 Days or more

1241506
1 Piece(s)Available

8 Days or more

1251506
1 Piece(s)Available

8 Days or more

1261506
1 Piece(s)Available

8 Days or more

1271506
1 Piece(s)Available

8 Days or more

1281506

Loading...

  1. 1

Basic Information

Number of flutes 2 Material Carbide Blade diameter tolerance -0.02~0
blade shape Right blade right torsion Torsion Angle degree 30° Blade thickness tolerance ±0.05
Shank tolerance -0.012~0

Additional Products in this Category

Tech Support