(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini, Convex

Carbide Super Mini, Convex
  • Volume Discount

T-Slot / Carbide cutter with rounded blade.
[Features]
· A wide range of rounding is possible, corresponding to various round grooving, etc.
· The shank diameter is given a thick design to maintain rigidity.
[Applications]
· Used for rounded groove machining, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
CSMU4-0.3
CSMU4-0.5
CSMU4-0.25
CSMU4-0.75
CSMU4-1
CSMU5-0.3
CSMU5-0.5
CSMU5-0.25
CSMU5-0.75
CSMU5-1
CSMU6-0.3
CSMU6-0.5
CSMU6-0.25
CSMU6-0.75
CSMU6-1
CSMU8-0.3
CSMU8-0.5
CSMU8-0.25
CSMU8-0.75
CSMU8-1
CSMU8-1.25
CSMU10-0.3
CSMU10-0.5
CSMU10-0.25
CSMU10-0.75
CSMU10-1
CSMU10-1.5
CSMU10-1.25
CSMU10-2
CSMU12-0.3
CSMU12-0.5
CSMU12-0.25
CSMU12-0.75
CSMU12-1
CSMU12-1.5
CSMU12-1.25
CSMU12-2
CSMU12-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

12 Days or more

40.60.323.55064
1 Piece(s)Available

12 Days or more

410.523.55064
1 Piece(s)Available

8 Days or more

40.50.2523.55064
1 Piece(s)Available

8 Days or more

41.50.7523.55064
1 Piece(s)Available

8 Days or more

4211.83.55064
1 Piece(s)Available

8 Days or more

50.60.32.23.55064
1 Piece(s)Available

8 Days or more

510.52.23.55064
1 Piece(s)Available

8 Days or more

50.50.252.23.55064
1 Piece(s)Available

8 Days or more

51.50.752.23.55064
1 Piece(s)Available

8 Days or more

5212.23.55064
1 Piece(s)Available

12 Days or more

60.60.32.745064
1 Piece(s)Available

8 Days or more

610.52.745064
1 Piece(s)Available

8 Days or more

60.50.252.745064
1 Piece(s)Available

8 Days or more

61.50.752.745064
1 Piece(s)Available

8 Days or more

6212.745064
1 Piece(s)Available

8 Days or more

80.60.33.656086
1 Piece(s)Available

12 Days or more

810.53.656086
1 Piece(s)Available

8 Days or more

80.50.253.656086
1 Piece(s)Available

8 Days or more

81.50.753.656086
1 Piece(s)Available

8 Days or more

8213.656086
1 Piece(s)Available

8 Days or more

82.51.253.656086
1 Piece(s)Available

8 Days or more

100.60.34.5670106
1 Piece(s)Available

8 Days or more

1010.54.5670106
1 Piece(s)Available

8 Days or more

100.50.254.5670106
1 Piece(s)Available

8 Days or more

101.50.754.5670106
1 Piece(s)Available

8 Days or more

10214.5670106
1 Piece(s)Available

8 Days or more

1031.54.5670106
1 Piece(s)Available

8 Days or more

102.51.254.5670106
1 Piece(s)Available

8 Days or more

10424.5670106
1 Piece(s)Available

8 Days or more

120.60.35.5670126
1 Piece(s)Available

8 Days or more

1210.55.5670126
1 Piece(s)Available

8 Days or more

120.50.255.5670126
1 Piece(s)Available

8 Days or more

121.50.755.5670126
1 Piece(s)Available

8 Days or more

12215.5670126
1 Piece(s)Available

8 Days or more

1231.55.5670126
1 Piece(s)Available

8 Days or more

122.51.255.5670126
1 Piece(s)Available

8 Days or more

12425.5670126
1 Piece(s)Available

8 Days or more

1252.55.5670126
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes

Loading...

  1. 1

Basic Information

Material Carbide Blade diameter tolerance -0.05~0 blade shape Right blade straight
Blade thickness tolerance -0.035~0 Shank tolerance -0.01~0 R Tolerance ±0.01

Additional Products in this Category

Tech Support