(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Cutter (Regular Blade)

Side Cutter (Regular Blade)
  • Volume Discount

There are cutting edges on the outer periphery and the side, making it suitable for general applications such as grooving, step cutting, side cutting and width setting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-75-3-25.4
SC-75-3.5-25.4
SC-75-4-25.4
SC-75-4.5-25.4
SC-75-5-25.4
SC-75-5.5-25.4
SC-75-6-25.4
SC-75-6.5-25.4
SC-75-7-25.4
SC-75-7.5-25.4
SC-75-8-25.4
SC-75-8.5-25.4
SC-75-9-25.4
SC-75-10-25.4
SC-75-11-25.4
SC-75-12-25.4
SC-75-13-25.4
SC-75-14-25.4
SC-75-15-25.4
SC-75-16-25.4
SC-75-17-25.4
SC-75-18-25.4
SC-75-19-25.4
SC-75-20-25.4
SC-75-22-25.4
SC-75-23-25.4
SC-75-24-25.4
SC-75-25-25.4
SC-100-3-25.4
SC-100-3.5-25.4
SC-100-4-25.4
SC-100-4.5-25.4
SC-100-5-25.4
SC-100-5.5-25.4
SC-100-6-25.4
SC-100-6.5-25.4
SC-100-7-25.4
SC-100-7.5-25.4
SC-100-8-25.4
SC-100-8.5-25.4
SC-100-9-25.4
SC-100-9.5-25.4
SC-100-10-25.4
SC-100-10.5-25.4
SC-100-11-25.4
SC-100-12-25.4
SC-100-13-25.4
SC-100-14-25.4
SC-100-15-25.4
SC-100-16-25.4
SC-100-17-25.4
SC-100-18-25.4
SC-100-19-25.4
SC-100-20-25.4
SC-100-22-25.4
SC-100-23-25.4
SC-100-24-25.4
SC-100-25-25.4
SC-100-26-25.4
SC-100-28-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ mm)
Blade width (L)
(mm)
Number of flutes
(sheet)
Blade width tolerance Side Blade Length
1 Piece(s)Available

8 Days or more

753220~+0.0510.5
1 Piece(s)Available

8 Days or more

753.5220~+0.0510.5
1 Piece(s)Available

8 Days or more

754220~+0.0510.5
1 Piece(s)Available

8 Days or more

754.5220~+0.0510.5
1 Piece(s)Available

12 Days or more

755220~+0.0510.5
1 Piece(s)Available

8 Days or more

755.5220~+0.0510.5
1 Piece(s)Available

8 Days or more

756220~+0.0510.5
1 Piece(s)

8 Days or more

756.5220~+0.0510.5
1 Piece(s)Available

8 Days or more

757220~+0.0510.5
1 Piece(s)

8 Days or more

757.5220~+0.0610.5
1 Piece(s)Available

8 Days or more

758220~+0.0610.5
1 Piece(s)Available

8 Days or more

758.5220~+0.0610.5
1 Piece(s)Available

8 Days or more

759220~+0.0610.5
1 Piece(s)Available

9 Days or more

7510220~+0.0610.5
1 Piece(s)Available

8 Days or more

7511220~+0.0610.5
1 Piece(s)Available

8 Days or more

7512220~+0.0710.5
1 Piece(s)Available

8 Days or more

7513220~+0.0710.5
1 Piece(s)Available

8 Days or more

7514220~+0.0710.5
1 Piece(s)

8 Days or more

7515220~+0.0710.5
1 Piece(s)

8 Days or more

7516220~+0.0710.5
1 Piece(s)

8 Days or more

7517220~+0.0710.5
1 Piece(s)

8 Days or more

7518220~+0.0710.5
1 Piece(s)

8 Days or more

7519220~+0.0710.5
1 Piece(s)Available

8 Days or more

7520220~+0.0710.5
1 Piece(s)

8 Days or more

7522220~+0.0710.5
1 Piece(s)

8 Days or more

7523220~+0.0710.5
1 Piece(s)Available

8 Days or more

7524220~+0.0710.5
1 Piece(s)

8 Days or more

7525220~+0.0710.5
1 Piece(s)Available

12 Days or more

1003280~+0.0514
1 Piece(s)Available

8 Days or more

1003.5280~+0.0514
1 Piece(s)Available

8 Days or more

1004280~+0.0514
1 Piece(s)Available

8 Days or more

1004.5280~+0.0514
1 Piece(s)Available

8 Days or more

1005280~+0.0514
1 Piece(s)Available

8 Days or more

1005.5280~+0.0514
1 Piece(s)Available

8 Days or more

1006280~+0.0514
1 Piece(s)

8 Days or more

1006.5280~+0.0514
1 Piece(s)Available

8 Days or more

1007280~+0.0514
1 Piece(s)

8 Days or more

1007.5280~+0.0614
1 Piece(s)Available

8 Days or more

1008280~+0.0614
1 Piece(s)

8 Days or more

1008.5280~+0.0614
1 Piece(s)

8 Days or more

1009280~+0.0614
1 Piece(s)

8 Days or more

1009.5280~+0.0614
1 Piece(s)Available

12 Days or more

10010280~+0.0614
1 Piece(s)

8 Days or more

10010.5280~+0.0614
1 Piece(s)

8 Days or more

10011280~+0.0614
1 Piece(s)Available

8 Days or more

10012280~+0.0714
1 Piece(s)

8 Days or more

10013260~+0.0714
1 Piece(s)

8 Days or more

10014260~+0.0714
1 Piece(s)Available

8 Days or more

10015260~+0.0714
1 Piece(s)

8 Days or more

10016260~+0.0714
1 Piece(s)

8 Days or more

10017260~+0.0714
1 Piece(s)

8 Days or more

10018260~+0.0714
1 Piece(s)

8 Days or more

10019260~+0.0714
1 Piece(s)Available

8 Days or more

10020260~+0.0714
1 Piece(s)

8 Days or more

10022260~+0.0714
1 Piece(s)

8 Days or more

10023260~+0.0714
1 Piece(s)

8 Days or more

10024260~+0.0714
1 Piece(s)

8 Days or more

10025260~+0.0714
1 Piece(s)

8 Days or more

10026260~+0.0714
1 Piece(s)

8 Days or more

10028260~+0.0714

Loading...

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Side surface, groove Hole Diameter (ø)(φ mm) 25.4
Torsion Angle (θ)(°) No torsion Coating Non-Coated O.D. Tolerance 0~+0.5

Additional Products in this Category

Tech Support