(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single product capable of five types of machining: center positioning, chamfering, side surface machining, drilling, and V-grooving.
Use | Centering (Positioning) / Hole Chamfer / V Groove / Drilling / Side | Point Angle (θ) | 120 | Blade diameter (D)(mm) | 4 |
---|---|---|---|---|---|
Work Material | general steel / Cast Iron / Resin | Single Blade / Double Blade | Single blade | Peripheral Blade Availability | Available |
Tool Material Type | Cobalt HSS (SKH56) | Coating Presence | NA | Coating Type | Non-Coated |
Number of flutes(sheet) | 2 | Overall Length (L)(mm) | 75 | Blade diameter tolerance(mm) | 0~-0.03 |
Shank diameter (d) | 8 | Blade length (ℓ) | 11 | shank | Straight |
Angle Tolerance(Minute) | ±15' | Torsion Angle (θ)(Degree) | Torsion (30°) |
Please check the type/dimensions/specifications of the part CM-120-4 in the Center Chamfer Mill series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy