(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, Top Solid Tungsten Carbide, SSD

Carbide Solid Drill Bits - End Mill Shank, Top Solid Tungsten Carbide, SSD
  • Volume Discount

A carbide tip is brazed, is ideal for drilling aluminum alloy, cast iron, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSD-6.0
SSD-6.5
SSD-7.0
SSD-7.5
SSD-8.0
SSD-8.5
SSD-9.0
SSD-9.5
SSD-10.0
SSD-10.5
SSD-11.0
SSD-11.5
SSD-12.0
SSD-12.5
SSD-13.0
SSD-13.5
SSD-14.0
SSD-14.5
SSD-15.0
SSD-15.5
SSD-16.0
SSD-16.5
SSD-17.0
SSD-17.5
SSD-18.0
SSD-18.5
SSD-19.0
SSD-19.5
SSD-20.0
SSD-20.5
SSD-21.0
SSD-21.5
SSD-22.0
SSD-22.5
SSD-23.0
SSD-23.5
SSD-24.0
SSD-24.5
SSD-25.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Drill Diameter Tolerance
(mm)
Shank diameter (d)
(mm)
Tip length (d)
(mm)
1 Piece(s)Available

8 Days or more

6601150~-0.022825
1 Piece(s)Available

8 Days or more

6.5601150~-0.022825
1 Piece(s)Available

8 Days or more

7601150~-0.022825
1 Piece(s)Available

8 Days or more

7.5601150~-0.022825
1 Piece(s)Available

8 Days or more

8651300~-0.022827
1 Piece(s)Available

8 Days or more

8.5651300~-0.0221027
1 Piece(s)Available

8 Days or more

9651300~-0.0221027
1 Piece(s)Available

8 Days or more

9.5651300~-0.0221027
1 Piece(s)Available

8 Days or more

10701400~-0.0221030
1 Piece(s)Available

8 Days or more

10.5701400~-0.0221030
1 Piece(s)Available

8 Days or more

11701400~-0.0271230
1 Piece(s)Available

8 Days or more

11.5701400~-0.0271230
1 Piece(s)Available

8 Days or more

12751500~-0.0271232
1 Piece(s)Available

8 Days or more

12.5751500~-0.0271232
1 Piece(s)Available

8 Days or more

13751500~-0.0271232
1 Piece(s)Available

8 Days or more

13.5751500~-0.0271232
1 Piece(s)Available

8 Days or more

14751500~-0.0271232
1 Piece(s)Available

8 Days or more

14.5801600~-0.0271634
1 Piece(s)Available

8 Days or more

15801600~-0.0271634
1 Piece(s)Available

8 Days or more

15.5801600~-0.0271634
1 Piece(s)Available

8 Days or more

16801600~-0.0271634
1 Piece(s)Available

8 Days or more

16.51001800~-0.0271635
1 Piece(s)Available

8 Days or more

171001800~-0.0271635
1 Piece(s)Available

8 Days or more

17.51001800~-0.0271635
1 Piece(s)Available

8 Days or more

181001800~-0.0272035
1 Piece(s)Available

8 Days or more

18.51202000~-0.0272037
1 Piece(s)Available

8 Days or more

191202000~-0.0332037
1 Piece(s)Available

8 Days or more

19.51202000~-0.0332037
1 Piece(s)Available

8 Days or more

201202000~-0.0332037
1 Piece(s)Available

8 Days or more

20.51202000~-0.0332037
1 Piece(s)Available

8 Days or more

211202000~-0.0332037
1 Piece(s)Available

8 Days or more

21.51402200~-0.0332039
1 Piece(s)Available

8 Days or more

221402200~-0.0332039
1 Piece(s)Available

8 Days or more

22.51402200~-0.0332539
1 Piece(s)Available

8 Days or more

231402200~-0.0332539
1 Piece(s)Available

8 Days or more

23.51602400~-0.0332544
1 Piece(s)Available

8 Days or more

241602400~-0.0332544
1 Piece(s)Available

8 Days or more

24.51602400~-0.0332544
1 Piece(s)Available

8 Days or more

251602400~-0.0332544

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum Link Model End Mill Shank Coating Presence NA
Oil-Hole Presence NA Torsion Angle (θ)(Degree) Torsion (28 to 30°)

Additional Products in this Category

Tech Support