(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Tungsten Carbide Tipped, SD

Carbide Solid Drill Bits - Straight Shank, Tungsten Carbide Tipped, SD
  • Volume Discount

Economical brazing type. A drill for cast iron and non-ferrous metals which maintains the excellent characteristics of carbide alloy along with excellent cost-performance, as it can be repolished any number of times. The shank is the same as the blade/cutting diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SD-3.2
SD-3.5
SD-3.9
SD-4.0
SD-6.3
SD-8.0
SD-9.0
SD-12.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

9 Days or more

3.243753.2
1 Piece(s)Available

8 Days or more

3.547803.5
1 Piece(s)Available

9 Days or more

3.947803.9
1 Piece(s)Available

8 Days or more

455884
1 Piece(s)Available

9 Days or more

6.3671056.3
1 Piece(s)Available

8 Days or more

8801188
1 Piece(s)Available

8 Days or more

9851259
1 Piece(s)Available

8 Days or more

1210515512

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum Link Model straight shank Coating Presence NA
Oil-Hole Presence NA Drill Diameter Tolerance(mm) 0~-0.03 Torsion Angle (θ)(Degree) Torsion (20°)

Additional Products in this Category

Tech Support