(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius End Mill 2-Flute

Radius End Mill 2-Flute
  • Volume Discount

Rounds only the corner section, producing stable rounded corners with excellent rigidity.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2RBE-3-0.5R
2RBE-3-0.75R
2RBE-3-1R
2RBE-4-0.5R
2RBE-4-0.75R
2RBE-4-1R
2RBE-5-0.5R
2RBE-5-0.75R
2RBE-5-1R
2RBE-5-1.5R
2RBE-6-0.5R
2RBE-6-0.75R
2RBE-6-1R
2RBE-6-1.5R
2RBE-6-2R
2RBE-7-0.5R
2RBE-7-0.75R
2RBE-7-1R
2RBE-7-1.5R
2RBE-7-2R
2RBE-8-0.5R
2RBE-8-0.75R
2RBE-8-1R
2RBE-8-1.5R
2RBE-8-2R
2RBE-8-2.5R
2RBE-8-3R
2RBE-9-0.5R
2RBE-9-0.75R
2RBE-9-1R
2RBE-9-1.5R
2RBE-9-2R
2RBE-9-2.5R
2RBE-9-3R
2RBE-10-0.5R
2RBE-10-0.75R
2RBE-10-1R
2RBE-10-1.5R
2RBE-10-2R
2RBE-10-2.5R
2RBE-10-3R
2RBE-11-0.5R
2RBE-11-0.75R
2RBE-11-1R
2RBE-11-1.5R
2RBE-11-2R
2RBE-11-2.5R
2RBE-11-3R
2RBE-11-4R
2RBE-12-0.5R
2RBE-12-0.75R
2RBE-12-1R
2RBE-12-1.5R
2RBE-12-2R
2RBE-12-2.5R
2RBE-12-3R
2RBE-12-4R
2RBE-12-5R
2RBE-13-0.5R
2RBE-13-0.75R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (l)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

30.510536
1 Piece(s)Available

12 Days or more

30.7510536
1 Piece(s)Available

12 Days or more

3110536
1 Piece(s)Available

8 Days or more

40.512596
1 Piece(s)Available

8 Days or more

40.7512596
1 Piece(s)Available

12 Days or more

4112596
1 Piece(s)Available

8 Days or more

50.514596
1 Piece(s)Available

9 Days or more

50.7514596
1 Piece(s)Available

12 Days or more

5114596
1 Piece(s)Available

8 Days or more

51.514596
1 Piece(s)Available

8 Days or more

60.516596
1 Piece(s)Available

8 Days or more

60.7516596
1 Piece(s)Available

8 Days or more

6116596
1 Piece(s)Available

8 Days or more

61.516596
1 Piece(s)Available

12 Days or more

6216596
1 Piece(s)Available

8 Days or more

70.518596
1 Piece(s)Available

8 Days or more

70.7518596
1 Piece(s)Available

8 Days or more

7118596
1 Piece(s)Available

9 Days or more

71.518596
1 Piece(s)Available

12 Days or more

7218596
1 Piece(s)Available

12 Days or more

80.520758
1 Piece(s)Available

9 Days or more

80.7520758
1 Piece(s)Available

8 Days or more

8120758
1 Piece(s)Available

9 Days or more

81.520758
1 Piece(s)Available

12 Days or more

8220758
1 Piece(s)Available

8 Days or more

82.520758
1 Piece(s)Available

12 Days or more

8320758
1 Piece(s)Available

8 Days or more

90.5228010
1 Piece(s)Available

8 Days or more

90.75228010
1 Piece(s)Available

8 Days or more

91228010
1 Piece(s)Available

8 Days or more

91.5228010
1 Piece(s)Available

8 Days or more

92228010
1 Piece(s)Available

8 Days or more

92.5228010
1 Piece(s)Available

8 Days or more

93228010
1 Piece(s)Available

8 Days or more

100.5258010
1 Piece(s)Available

12 Days or more

100.75258010
1 Piece(s)Available

12 Days or more

101258010
1 Piece(s)Available

12 Days or more

101.5258010
1 Piece(s)Available

8 Days or more

102258010
1 Piece(s)Available

8 Days or more

102.5258010
1 Piece(s)Available

12 Days or more

103258010
1 Piece(s)Available

8 Days or more

110.5289012
1 Piece(s)Available

8 Days or more

110.75289012
1 Piece(s)Available

8 Days or more

111289012
1 Piece(s)Available

8 Days or more

111.5289012
1 Piece(s)Available

8 Days or more

112289012
1 Piece(s)Available

8 Days or more

112.5289012
1 Piece(s)Available

8 Days or more

113289012
1 Piece(s)Available

12 Days or more

114289012
1 Piece(s)Available

12 Days or more

120.5309012
1 Piece(s)Available

8 Days or more

120.75309012
1 Piece(s)Available

8 Days or more

121309012
1 Piece(s)Available

12 Days or more

121.5309012
1 Piece(s)Available

12 Days or more

122309012
1 Piece(s)Available

8 Days or more

122.5309012
1 Piece(s)Available

8 Days or more

123309012
1 Piece(s)Available

12 Days or more

124309012
1 Piece(s)Available

12 Days or more

125309012
1 Piece(s)Available

8 Days or more

130.53510012
1 Piece(s)Available

8 Days or more

130.753510012

Loading...

Basic Information

Work Material general steel / Cast Iron / Aluminum / Resin Number of Flutes(sheet) 2 Tool Material Type Cobalt HSS (SKH56)
Processing Applications Plane / Side / Curved surface / Groove Coating Non-Coated Blade diameter tolerance(mm) 0~-0.03
R Tolerance(mm) ±0.025 Torsion Angle (θ)(Degree) Standard torsion (30-40°)

Additional Products in this Category

Tech Support