(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
2-flute blade has high rigidity and is excellent at maintaining rounded finish dimensions. Long shank.
Part Number
Configured Part Number is shown.
4LS-BE-15.5R
Work Material | general steel / Cast Iron / Aluminum / Resin | Tool Material Type | Cobalt HSS (SKH56/SKH57) | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Curved surface / Engraving / R Groove | Blade diameter tolerance(mm) | 0~-0.03 |
Torsion Angle (θ)(Degree) | Standard torsion (30-40°) | R Tolerance(mm) | ±0.025 | Tool Material Details | Cobalt HSS (SKH57) |
Please check the type/dimensions/specifications of the part 4LS-BE-15.5R in the Long Shank Ball End Mill 4 Blades series.
Part Number |
---|
4LS-BE-16.0R |
4LS-BE-16.5R |
4LS-BE-17.0R |
4LS-BE-17.5R |
4LS-BE-18.0R |
4LS-BE-18.5R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy