(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Chamfering End Mill 3-Flute

Carbide Solid Chamfering End Mill 3-Flute
  • Volume Discount

•Tool Material Type: Carbide
•Point Angle(θ): 90
•Coating Presence: Included
•Coating Type: TiAlN
•Shank Diameter Tolerance: h5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIXI7623-2.0
DIXI7623-3.0
DIXI7623-4.0
DIXI7623-5.0
DIXI7623-6.0
DIXI7623-8.0
DIXI7623-10.0
DIXI7623-12.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
Shank diameter
(d)
Tip diameter
(D)
Overall Length
(L)
Groove Length
(l)
Diameter tolerance
1 Piece(s)Available

12 Days or more

230.2383e8
1 Piece(s)Available

12 Days or more

330.3385e8
1 Piece(s)Available

12 Days or more

440.4506e8
1 Piece(s)Available

10 Days or more

550.550-h5
1 Piece(s)Available

12 Days or more

660.657-h5
1 Piece(s)Available

12 Days or more

880.863-h5
1 Piece(s)Available

10 Days or more

1010172-h5
1 Piece(s)Available

10 Days or more

12121.273-h5

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin
Tool Material Type Carbide Coating Presence Available Coating Type TiAlN
Shank diameter tolerance h5

Additional Products in this Category

Tech Support