(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide NC Center Drill 1107 (Part Numbers)

Carbide NC Center Drill 1107
  • Volume Discount

•Tool Material Type: Carbide
•Diameter Tolerance: h6
•Shank Diameter Tolerance: h6

Part Number

Configured Part Number is shown.

Part Number
DIXI1107-3.0
DIXI1107-4.0
DIXI1107-6.0
DIXI1107-8.0
DIXI1107-10.0
DIXI1107-12.0
DIXI1107-16.0
DIXI1107-20.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Both square (θ) Blade diameter (D)
(mm)
Work Material Shank diameter
(d)
Overall Length
(L)
Groove Length
(l)
1 Piece(s)Available

10 Days or more

1203General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]3387
1 Piece(s)Available

10 Days or more

1204General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]4508
1 Piece(s)Available

10 Days or more

1206General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]65710
1 Piece(s)Available

10 Days or more

1208General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]86316
1 Piece(s)Available

10 Days or more

12010General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]107219
1 Piece(s)Available

10 Days or more

12012General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]128322
1 Piece(s)Available

10 Days or more

9016General steel[◎] / Quenched and tempered steel[◎] / Aluminum[◎]169226
1 Piece(s)Available

10 Days or more

9020General steel[◎] / Quenched and tempered steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[○] / Resin[○]2010432

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal Tool Material Type Carbide Coating Presence NA
Diameter tolerance h6 Shank diameter tolerance h6

Additional Products in this Category

Tech Support