(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precise Automatic Lathe Tool - Conventional Type

Precise Automatic Lathe Tool - Conventional Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Precise Automatic Lathe Tool - Conventional Type
•Overall Length (mm): 150
•Selfishly: Shared with Left/Right
•Tip Size C: 20

Part Number

Configured Part Number is shown.

Part Number
6.4-150-F-H2
6.4-150-F-HT110
6.4-150-F-ST120
6.4-150-F-UT120
6.4-150-F-UT140
7.0-150-F-H2
7.0-150-F-HT110
7.0-150-F-ST120
7.0-150-F-UT120
7.0-150-F-UT140
8.0-150-F-H2
8.0-150-F-HT110
8.0-150-F-ST120
8.0-150-F-UT140
9.5-150-F-FXR20
9.5-150-F-H2
9.5-150-F-HT110
9.5-150-F-ST120
9.5-150-F-UT120
9.5-150-F-UT140
10.0-150-F-H2
10.0-150-F-HT110
10.0-150-F-ST120
10.0-150-F-UT120
10.0-150-F-UT140
12.0-150-F-H2
12.0-150-F-HT110
12.0-150-F-ST120
12.0-150-F-UT120
12.0-150-F-UT140
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Tip Size A Tip Size B
10 Piece(s)Available

16 Days or more

6.4H26.42.52.5
10 Piece(s)Available

16 Days or more

6.4HT1106.42.52.5
10 Piece(s)Available

16 Days or more

6.4ST1206.42.52.5
10 Piece(s)Available

16 Days or more

6.4UT1206.42.52.5
10 Piece(s)

16 Days or more

6.4UT1406.42.52.5
10 Piece(s)Available

16 Days or more

7H2732
10 Piece(s)Available

16 Days or more

7HT110732
10 Piece(s)Available

16 Days or more

7ST120732
10 Piece(s)Available

16 Days or more

7UT120732
10 Piece(s)

16 Days or more

7UT140732
10 Piece(s)Available

12 Days or more

8H2833
10 Piece(s)Available

16 Days or more

8HT110833
10 Piece(s)Available

16 Days or more

8ST120833
10 Piece(s)

16 Days or more

8UT140833
10 Piece(s)

16 Days or more

9.5FXR209.533
10 Piece(s)Available

16 Days or more

9.5H29.533
10 Piece(s)Available

16 Days or more

9.5HT1109.533
10 Piece(s)Available

16 Days or more

9.5ST1209.533
10 Piece(s)Available

16 Days or more

9.5UT1209.533
10 Piece(s)

16 Days or more

9.5UT1409.533
10 Piece(s)Available

16 Days or more

10H21033
10 Piece(s)Available

16 Days or more

10HT1101033
10 Piece(s)Available

16 Days or more

10ST1201033
10 Piece(s)Available

16 Days or more

10UT1201033
10 Piece(s)

16 Days or more

10UT1401033
10 Piece(s)Available

16 Days or more

12H21233
10 Piece(s)Available

16 Days or more

12HT1101233
10 Piece(s)Available

16 Days or more

12ST1201233
10 Piece(s)Available

16 Days or more

12UT1201233
10 Piece(s)

16 Days or more

12UT1401233
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Tip Size A Tip Size B

Loading...

  1. 1

Basic Information

JIS Standard Precise Automatic Lathe Tool - Conventional Type Product Type Carbide bit Shank size L(mm) 150
Selfishly Shared with Left/Right Tip Size C 20

Additional Products in this Category

Tech Support