(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precise Automatic Lathe Tool - Flat Type

Precise Automatic Lathe Tool - Flat Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Precise Automatic Lathe Tool - Flat Type
•Overall Length (mm): 150
•Selfishly: No-Hand Insert
•Tip Size C: 15

Part Number

Configured Part Number is shown.

Part Number
6.4-150-B-H2
6.4-150-B-HT110
6.4-150-B-ST120
6.4-150-B-UT120
6.4-150-B-UT140
7.0-150-B-FXR20
7.0-150-B-H2
7.0-150-B-HT110
7.0-150-B-ST120
7.0-150-B-UT120
7.0-150-B-UT140
8.0-150-B-H2
8.0-150-B-HT110
8.0-150-B-ST120
8.0-150-B-UT120
8.0-150-B-UT140
9.5-150-B-H2
9.5-150-B-HT110
9.5-150-B-ST120
9.5-150-B-UT120
9.5-150-B-UT140
10.0-150-B-H2
10.0-150-B-HT110
10.0-150-B-ST120
10.0-150-B-UT120
10.0-150-B-UT140
12.0-150-B-FXR20
12.0-150-B-H2
12.0-150-B-HT110
12.0-150-B-ST120
12.0-150-B-UT120
12.0-150-B-UT140
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Tip Size A Tip Size B
10 Piece(s)Available

16 Days or more

6.4H26.426.4
10 Piece(s)Available

16 Days or more

6.4HT1106.426.4
10 Piece(s)Available

16 Days or more

6.4ST1206.426.4
10 Piece(s)Available

16 Days or more

6.4UT1206.426.4
10 Piece(s)

16 Days or more

6.4UT1406.426.4
10 Piece(s)

16 Days or more

7FXR20727
10 Piece(s)

16 Days or more

7H2727
10 Piece(s)Available

16 Days or more

7HT110727
10 Piece(s)Available

16 Days or more

7ST120727
10 Piece(s)Available

16 Days or more

7UT120727
10 Piece(s)

16 Days or more

7UT140727
10 Piece(s)Available

12 Days or more

8H2828
10 Piece(s)Available

16 Days or more

8HT110828
10 Piece(s)Available

16 Days or more

8ST120828
10 Piece(s)Available

16 Days or more

8UT120828
10 Piece(s)

16 Days or more

8UT140828
10 Piece(s)Available

16 Days or more

9.5H29.539.5
10 Piece(s)Available

16 Days or more

9.5HT1109.539.5
10 Piece(s)Available

16 Days or more

9.5ST1209.539.5
10 Piece(s)Available

16 Days or more

9.5UT1209.539.5
10 Piece(s)

16 Days or more

9.5UT1409.539.5
10 Piece(s)Available

16 Days or more

10H210310
10 Piece(s)Available

13 Days or more

10HT11010310
10 Piece(s)Available

16 Days or more

10ST12010310
10 Piece(s)Available

16 Days or more

10UT12010310
10 Piece(s)

16 Days or more

10UT14010310
10 Piece(s)

16 Days or more

12FXR2012312
10 Piece(s)Available

16 Days or more

12H212312
10 Piece(s)Available

16 Days or more

12HT11012312
10 Piece(s)Available

16 Days or more

12ST12012312
10 Piece(s)Available

16 Days or more

12UT12012312
10 Piece(s)

16 Days or more

12UT14012312
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Tip Size A Tip Size B

Loading...

  1. 1

Basic Information

JIS Standard Precise Automatic Lathe Tool - Flat Type Product Type Carbide bit Shank size L(mm) 150
Selfishly No-Hand Insert Tip Size C 15

Additional Products in this Category

Tech Support