(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Hole Cutting Bit 21 Type (Old JIS Type)

JIS Standard Hole Cutting Bit 21 Type (Old JIS Type)
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 21 Type Projecting Bit (Right)
•Selfishly: Right-hand
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
21-1-HT110
21-1-HT120
21-1-ST120
21-2-HT110
21-2-HT120
21-2-ST120
21-2-UT120
21-3-HT110
21-3-HT120
21-3-ST120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Tip Size A Tip Size B Tip Size C
1 Piece(s)Available

8 Days or more

13HT11012013Ru -13134
1 Piece(s)Available

8 Days or more

13HT12012013Ru -13134
1 Piece(s)Available

8 Days or more

13ST12012013Ru -13134
1 Piece(s)Available

8 Days or more

16HT11014016Ru -24155
1 Piece(s)Available

12 Days or more

16HT12014016Ru -24155
1 Piece(s)Available

8 Days or more

16ST12014016Ru -24155
1 Piece(s)Available

8 Days or more

16UT12014016Ru -24155
1 Piece(s)Available

8 Days or more

19HT11016019Ru -35176
1 Piece(s)Available

8 Days or more

19HT12016019Ru -35176
1 Piece(s)Available

10 Days or more

19ST12016019Ru -35176

Loading...

  1. 1

Basic Information

JIS Standard 21 Type Projecting Bit (Right) Product Type Carbide bit Selfishly Right-hand
Number Contained In A Packet 1

Additional Products in this Category

Tech Support