(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Internal Thread Cutting Bit 15 Type (Old JIS Type)

JIS Standard Internal Thread Cutting Bit 15 Type (Old JIS Type)
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 15 Inner Thread Cutting Bit (Right)
•Selfishly: Right-hand
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
15-0-HT103
15-0-HT105
15-0-HT110
15-0-HT120
15-0-ST110
15-0-ST120
15-0-ST130
15-0-UT110
15-0-UT120
15-0-UT140
15-1-HT103
15-1-HT105
15-1-HT110
15-1-HT120
15-1-ST110
15-1-ST120
15-1-ST130
15-1-UT110
15-1-UT120
15-1-UT140
15-2-HT103
15-2-HT105
15-2-HT110
15-2-HT120
15-2-ST110
15-2-ST120
15-2-ST130
15-2-UT110
15-2-UT120
15-2-UT140
15-3-HT103
15-3-HT105
15-3-HT110
15-3-HT120
15-3-ST110
15-3-ST120
15-3-ST130
15-3-UT110
15-3-UT120
15-3-UT140
15-4-HT103
15-4-HT105
15-4-HT110
15-4-HT120
15-4-ST110
15-4-ST120
15-4-ST130
15-4-UT110
15-4-UT120
15-4-UT140
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Tip Size A Tip Size B Tip Size C
1 Piece(s)

89 Days or more

10HT1031001005-1583
1 Piece(s)

89 Days or more

10HT1051001005-1583
1 Piece(s)

89 Days or more

10HT1101001005-1583
1 Piece(s)

89 Days or more

10HT1201001005-1583
1 Piece(s)

89 Days or more

10ST1101001005-1583
1 Piece(s)

89 Days or more

10ST1201001005-1583
1 Piece(s)

16 Days or more

10ST1301001005-1583
1 Piece(s)

89 Days or more

10UT1101001005-1583
1 Piece(s)

89 Days or more

10UT1201001005-1583
1 Piece(s)

16 Days or more

10UT1401001005-1583
1 Piece(s)

89 Days or more

13HT1031201305-1583
1 Piece(s)

89 Days or more

13HT1051201305-1583
1 Piece(s)Available

8 Days or more

13HT1101201305-1583
1 Piece(s)Available

8 Days or more

13HT1201201305-1583
1 Piece(s)

89 Days or more

13ST1101201305-1583
1 Piece(s)Available

8 Days or more

13ST1201201305-1583
1 Piece(s)

16 Days or more

13ST1301201305-1583
1 Piece(s)

89 Days or more

13UT1101201305-1583
1 Piece(s)Available

8 Days or more

13UT1201201305-1583
1 Piece(s)

16 Days or more

13UT1401201305-1583
1 Piece(s)

89 Days or more

16HT1031401605-26104
1 Piece(s)

89 Days or more

16HT1051401605-26104
1 Piece(s)Available

8 Days or more

16HT1101401605-26104
1 Piece(s)Available

8 Days or more

16HT1201401605-26104
1 Piece(s)

89 Days or more

16ST1101401605-26104
1 Piece(s)Available

12 Days or more

16ST1201401605-26104
1 Piece(s)

16 Days or more

16ST1301401605-26104
1 Piece(s)

89 Days or more

16UT1101401605-26104
1 Piece(s)Available

8 Days or more

16UT1201401605-26104
1 Piece(s)

89 Days or more

16UT1401401605-26104
1 Piece(s)

89 Days or more

19HT1031601905-37125
1 Piece(s)

89 Days or more

19HT1051601905-37125
1 Piece(s)Available

8 Days or more

19HT1101601905-37125
1 Piece(s)Available

8 Days or more

19HT1201601905-37125
1 Piece(s)

89 Days or more

19ST1101601905-37125
1 Piece(s)Available

8 Days or more

19ST1201601905-37125
1 Piece(s)

89 Days or more

19ST1301601905-37125
1 Piece(s)

89 Days or more

19UT1101601905-37125
1 Piece(s)Available

8 Days or more

19UT1201601905-37125
1 Piece(s)

16 Days or more

19UT1401601905-37125
1 Piece(s)

16 Days or more

25HT1031802505-49166
10 Piece(s)Available

16 Days or more

25HT1051802505-49166
1 Piece(s)

89 Days or more

25HT1101802505-49166
1 Piece(s)

89 Days or more

25HT1201802505-49166
1 Piece(s)

89 Days or more

25ST1101802505-49166
1 Piece(s)

89 Days or more

25ST1201802505-49166
1 Piece(s)

16 Days or more

25ST1301802505-49166
1 Piece(s)

89 Days or more

25UT1101802505-49166
1 Piece(s)

89 Days or more

25UT1201802505-49166
1 Piece(s)

16 Days or more

25UT1401802505-49166

Loading...

  1. 1

Basic Information

JIS Standard Type 15 Inner Thread Cutting Bit (Right) Product Type Carbide bit Selfishly Right-hand
Number Contained In A Packet 1

Additional Products in this Category

Tech Support