(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Hole Cutting Bit 43 Type

JIS Standard Hole Cutting Bit 43 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 43 punching tool (Right)
•Selfishly: Right-hand
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
43-0-HT103
43-0-HT105
43-0-HT110
43-0-HT120
43-0-ST110
43-0-ST120
43-0-ST130
43-0-UT110
43-0-UT120
43-0-UT140
43-1-HT103
43-1-HT105
43-1-HT120
43-1-ST110
43-1-ST130
43-1-UT110
43-1-UT140
43-2-HT103
43-2-HT105
43-2-HT120
43-2-ST110
43-2-ST130
43-2-UT110
43-2-UT140
43-3-HT103
43-3-HT105
43-3-ST110
43-3-ST130
43-3-UT110
43-3-UT120
43-3-UT140
43-4-HT103
43-4-HT105
43-4-HT110
43-4-HT120
43-4-ST110
43-4-ST120
43-4-ST130
43-4-UT110
43-4-UT120
43-4-UT140
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Shank size E Tip Size A Tip Size B Tip Size C
10 Piece(s)

16 Days or more

10HT103801008-110383
1 Piece(s)

89 Days or more

10HT105801008-110383
1 Piece(s)

89 Days or more

10HT110801008-110383
1 Piece(s)

12 Days or more

10HT120801008-110383
1 Piece(s)

89 Days or more

10ST110801008-110383
1 Piece(s)

89 Days or more

10ST120801008-110383
10 Piece(s)Available

16 Days or more

10ST130801008-110383
1 Piece(s)

89 Days or more

10UT110801008-110383
1 Piece(s)

12 Days or more

10UT120801008-110383
10 Piece(s)

16 Days or more

10UT140801008-110383
1 Piece(s)

89 Days or more

10HT1031001608-114383
1 Piece(s)

89 Days or more

10HT1051001608-114383
1 Piece(s)Available

8 Days or more

10HT1201001608-114383
1 Piece(s)

89 Days or more

10ST1101001608-114383
10 Piece(s)Available

16 Days or more

10ST1301001608-114383
1 Piece(s)

89 Days or more

10UT1101001608-114383
10 Piece(s)

16 Days or more

10UT1401001608-114383
10 Piece(s)

16 Days or more

13HT1031201908-117383
1 Piece(s)

89 Days or more

13HT1051201908-117383
1 Piece(s)Available

8 Days or more

13HT1201201908-117383
1 Piece(s)

12 Days or more

13ST1101201908-117383
10 Piece(s)Available

16 Days or more

13ST1301201908-117383
1 Piece(s)

8 Days or more

13UT1101201908-117383
10 Piece(s)

16 Days or more

13UT1401201908-117383
1 Piece(s)

89 Days or more

16HT1031402208-3204134
1 Piece(s)

89 Days or more

16HT1051402208-3204134
1 Piece(s)

26 Days or more

16ST1101402208-3204134
1 Piece(s)

89 Days or more

16ST1301402208-3204134
1 Piece(s)

12 Days or more

16UT1101402208-3204134
1 Piece(s)Available

8 Days or more

16UT1201402208-3204134
10 Piece(s)

16 Days or more

16UT1401402208-3204134
10 Piece(s)

16 Days or more

19HT1031602508-4275155
1 Piece(s)

89 Days or more

19HT1051602508-4275155
1 Piece(s)

Quote

19HT1101602508-4275155
1 Piece(s)

89 Days or more

19HT1201602508-4275155
1 Piece(s)

89 Days or more

19ST1101602508-4275155
1 Piece(s)

8 Days or more

19ST1201602508-4275155
1 Piece(s)

16 Days or more

19ST1301602508-4275155
1 Piece(s)

89 Days or more

19UT1101602508-4275155
1 Piece(s)

89 Days or more

19UT1201602508-4275155
10 Piece(s)

16 Days or more

19UT1401602508-4275155
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Shank size E Tip Size A Tip Size B Tip Size C

Loading...

  1. 1

Basic Information

JIS Standard Type 43 punching tool (Right) Product Type Carbide bit Selfishly Right-hand
Number Contained In A Packet 1

Additional Products in this Category

Tech Support