(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Angled Bit 41 Type, 42 Type

JIS Standard Angled Bit 41 Type, 42 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
41-0-HT103
41-0-HT105
41-0-HT110
41-0-HT120
41-0-ST110
41-0-ST120
41-0-ST130
41-0-UT110
41-0-UT120
41-0-UT140
41-1-HT103
41-1-HT105
41-1-HT110
41-1-HT120
41-1-ST110
41-1-ST120
41-1-ST130
41-1-UT110
41-1-UT120
41-1-UT140
41-2-HT103
41-2-HT105
41-2-HT110
41-2-HT120
41-2-ST120
41-2-ST130
41-2-UT110
41-2-UT120
41-2-UT140
41-3-HT103
41-3-HT105
41-3-HT110
41-3-HT120
41-3-ST110
41-3-ST130
41-3-UT110
41-3-UT120
41-3-UT140
41-4-HT103
41-4-HT105
41-4-HT110
41-4-HT120
41-4-ST110
41-4-ST120
41-4-ST130
41-4-UT110
41-4-UT120
41-4-UT140
42-0-HT103
42-0-HT105
42-0-HT110
42-0-HT120
42-0-ST110
42-0-ST120
42-0-ST130
42-0-UT110
42-0-UT120
42-0-UT140
42-1-HT103
42-1-HT105
Part NumberMinimum order quantityVolume DiscountDays to Ship JIS Standard Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Selfishly Tip Size A Tip Size B Tip Size C Tip Size r
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10HT103801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10HT105801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10HT110801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10HT120801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10ST110801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10ST120801002-0Right-hand10630.3
1 Piece(s)

16 Days or more

Type 41 twin tool (Right)10ST130801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10UT110801002-0Right-hand10630.3
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)10UT120801002-0Right-hand10630.3
1 Piece(s)

16 Days or more

Type 41 twin tool (Right)10UT140801002-0Right-hand10630.3
1 Piece(s)

16 Days or more

Type 41 twin tool (Right)13HT1031001302-1Right-hand13930.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)13HT1051001302-1Right-hand13930.5
1 Piece(s)Available

16 Days or more

Type 41 twin tool (Right)13HT1101001302-1Right-hand13930.5
1 Piece(s)Available

8 Days or more

Type 41 twin tool (Right)13HT1201001302-1Right-hand13930.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)13ST1101001302-1Right-hand13930.5
1 Piece(s)Available

16 Days or more

Type 41 twin tool (Right)13ST1201001302-1Right-hand13930.5
1 Piece(s)

16 Days or more

Type 41 twin tool (Right)13ST1301001302-1Right-hand13930.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)13UT1101001302-1Right-hand13930.5
1 Piece(s)Available

16 Days or more

Type 41 twin tool (Right)13UT1201001302-1Right-hand13930.5
1 Piece(s)

16 Days or more

Type 41 twin tool (Right)13UT1401001302-1Right-hand13930.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)16HT1031201602-2Right-hand161140.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)16HT1051201602-2Right-hand161140.5
1 Piece(s)Available

12 Days or more

Type 41 twin tool (Right)16HT1101201602-2Right-hand161140.5
1 Piece(s)Available

12 Days or more

Type 41 twin tool (Right)16HT1201201602-2Right-hand161140.5
1 Piece(s)Available

8 Days or more

Type 41 twin tool (Right)16ST1201201602-2Right-hand161140.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)16ST1301201602-2Right-hand161140.5
1 Piece(s)

12 Days or more

Type 41 twin tool (Right)16UT1101201602-2Right-hand161140.5
1 Piece(s)Available

12 Days or more

Type 41 twin tool (Right)16UT1201201602-2Right-hand161140.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)16UT1401201602-2Right-hand161140.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)19HT1031401902-3Right-hand191350.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)19HT1051401902-3Right-hand191350.5
1 Piece(s)Available

12 Days or more

Type 41 twin tool (Right)19HT1101401902-3Right-hand191350.5
1 Piece(s)Available

12 Days or more

Type 41 twin tool (Right)19HT1201401902-3Right-hand191350.5
1 Piece(s)

12 Days or more

Type 41 twin tool (Right)19ST1101401902-3Right-hand191350.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)19ST1301401902-3Right-hand191350.5
1 Piece(s)

8 Days or more

Type 41 twin tool (Right)19UT1101401902-3Right-hand191350.5
1 Piece(s)Available

10 Days or more

Type 41 twin tool (Right)19UT1201401902-3Right-hand191350.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)19UT1401401902-3Right-hand191350.5
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25HT1031602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25HT1051602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25HT1101602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25HT1201602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25ST1101602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25ST1201602502-4Right-hand221561
1 Piece(s)

16 Days or more

Type 41 twin tool (Right)25ST1301602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25UT1101602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25UT1201602502-4Right-hand221561
1 Piece(s)

89 Days or more

Type 41 twin tool (Right)25UT1401602502-4Right-hand221561
1 Piece(s)

16 Days or more

Type 42 twin tool (Left)10HT103801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10HT105801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10HT110801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10HT120801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10ST110801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10ST120801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10ST130801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10UT110801002-0Left-hand10630.3
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)10UT120801002-0Left-hand10630.3
1 Piece(s)

16 Days or more

Type 42 twin tool (Left)10UT140801002-0Left-hand10630.3
1 Piece(s)

16 Days or more

Type 42 twin tool (Left)13HT1031001302-1Left-hand13930.5
1 Piece(s)

89 Days or more

Type 42 twin tool (Left)13HT1051001302-1Left-hand13930.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship JIS Standard Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Selfishly Tip Size A Tip Size B Tip Size C Tip Size r

Loading...

Basic Information

Product Type Carbide bit Number Contained In A Packet 1

Additional Products in this Category

Tech Support