(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Point Nose Straight Bit, 35 Type

JIS Standard Point Nose Straight Bit, 35 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 35 Type Straight Cutting Edge Bit
•Selfishly: No-Hand Insert
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
35-1-HT110
35-1-HT120
35-1-ST120
35-1-UT120
35-2-HT120
35-2-ST120
35-2-UT120
35-3-HT110
35-3-HT120
35-3-ST120
35-3-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Tip Size A Tip Size B Tip Size C
1 Piece(s)Available

8 Days or more

13HT1101001307-113133
1 Piece(s)Available

8 Days or more

13HT1201001307-113133
1 Piece(s)Available

8 Days or more

13ST1201001307-113133
1 Piece(s)Available

8 Days or more

13UT1201001307-113133
1 Piece(s)Available

8 Days or more

16HT1201201607-216164
1 Piece(s)Available

12 Days or more

16ST1201201607-216164
1 Piece(s)Available

12 Days or more

16UT1201201607-216164
1 Piece(s)Available

8 Days or more

19HT1101401907-319195
1 Piece(s)Available

8 Days or more

19HT1201401907-319195
1 Piece(s)Available

8 Days or more

19ST1201401907-319195
1 Piece(s)Available

8 Days or more

19UT1201401907-319195

Loading...

  1. 1

Basic Information

JIS Standard 35 Type Straight Cutting Edge Bit Product Type Carbide bit Selfishly No-Hand Insert
Tip Size r 0.5 Number Contained In A Packet 1

Additional Products in this Category

Tech Support