(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Straight Reamers - End Mill Shank, Mu Type

Carbide Straight Reamers - End Mill Shank, Mu Type
  • Volume Discount

[Features]
· Easy tool management: As well as being suitable for high-precision drilling as the nominal dimensions are manufactured with 1 μm increments, 11,800 sizes are available for selection.
· Ultra-high precision: Tolerance of 0 to less than +1 μm is ideal for drilling ultra-precision holes.
· High durability: Excellent durability, maintaining precision over long periods of time.
· Application: General work materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CM0.500
CM0.501
CM0.502
CM0.503
CM0.504
CM0.505
CM0.506
CM0.507
CM0.508
CM0.509
CM0.510
CM0.511
CM0.512
CM0.513
CM0.514
CM0.515
CM0.516
CM0.517
CM0.518
CM0.519
CM0.520
CM0.521
CM0.522
CM0.523
CM0.524
CM0.525
CM0.526
CM0.527
CM0.528
CM0.529
CM0.530
CM0.531
CM0.532
CM0.533
CM0.534
CM0.535
CM0.536
CM0.537
CM0.538
CM0.539
CM0.540
CM0.541
CM0.542
CM0.543
CM0.544
CM0.545
CM0.546
CM0.547
CM0.548
CM0.549
CM0.550
CM0.551
CM0.552
CM0.553
CM0.554
CM0.555
CM0.556
CM0.557
CM0.558
CM0.559
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Overall Length L
(mm)
shank diameter d Grip length B
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

0.55501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5015501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5025501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5035501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5045501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5055501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5065501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5075501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5085501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5095501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.516501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5116501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5126501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5136501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5146501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5156501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5166501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5176501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5186501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5196501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.526501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5216501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5226501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5236501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5246501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5256501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5266501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5276501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5286501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5296501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.536501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5316501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5326501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5336501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5346501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5356501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5366501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5376501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5386501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5396501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.546501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5416501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5426501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5436501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5446501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5456501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5466501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5476501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5486501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5496501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.556501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5516501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5526501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5536501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5546501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5556501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5566501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5576501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5586501.0 Protruding Center0.14
1 Piece(s)Available

8 Days or more

0.5596501.0 Protruding Center0.14

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Diameter tolerance(mm) 0~Less than 0.001

Additional Products in this Category

Tech Support