(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Graphite Solid End Mill 2-Flute, Standard Type (Part Numbers)

Carbide Graphite Solid End Mill 2-Flute, Standard Type
  • Volume Discount

Graphite Electrode Milling
For complete product overview and details on Carbide Graphite Solid End Mill 2-Flute, Standard Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
GES2-0.5
GES2-0.6
GES2-0.7
GES2-0.8
GES2-0.9
GES2-1
GES2-1.1
GES2-1.2
GES2-1.3
GES2-1.4
GES2-1.5
GES2-1.6
GES2-1.7
GES2-1.8
GES2-1.9
GES2-2
GES2-2.5
GES2-3
GES2-4
GES2-5
GES2-6
GES2-7
GES2-8
GES2-9
GES2-10
GES2-12
GES2-13
GES2-14
GES2-15
GES2-16
GES2-18
GES2-20
GES2-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

0.55450
1 Piece(s)Available

8 Days or more

0.65450
1 Piece(s)Available

8 Days or more

0.75450
1 Piece(s)Available

8 Days or more

0.85450
1 Piece(s)Available

8 Days or more

0.95450
1 Piece(s)Available

8 Days or more

110660
1 Piece(s)Available

8 Days or more

1.110660
1 Piece(s)Available

8 Days or more

1.210660
1 Piece(s)Available

8 Days or more

1.310660
1 Piece(s)Available

8 Days or more

1.410660
1 Piece(s)Available

8 Days or more

1.510660
1 Piece(s)Available

8 Days or more

1.610660
1 Piece(s)Available

8 Days or more

1.710660
1 Piece(s)Available

8 Days or more

1.810660
1 Piece(s)Available

8 Days or more

1.910660
1 Piece(s)Available

8 Days or more

215690
1 Piece(s)Available

12 Days or more

2.515690
1 Piece(s)Available

10 Days or more

320690
1 Piece(s)Available

8 Days or more

4306100
1 Piece(s)Available

8 Days or more

5306100
1 Piece(s)Available

8 Days or more

6306100
1 Piece(s)Available

8 Days or more

7406120
1 Piece(s)Available

8 Days or more

8408120
1 Piece(s)Available

8 Days or more

9408120
1 Piece(s)Available

8 Days or more

104010120
1 Piece(s)Available

8 Days or more

125012120
1 Piece(s)Available

8 Days or more

135012120
1 Piece(s)Available

8 Days or more

145012120
1 Piece(s)Available

8 Days or more

156016150
1 Piece(s)Available

8 Days or more

166016150
1 Piece(s)Available

8 Days or more

186016150
1 Piece(s)Available

8 Days or more

206020150
1 Piece(s)Available

8 Days or more

256025160

Loading...

  1. 1

Basic Information

Work Material Non-ferrous metal / Non-ferrous metal / Graphite Number of Flutes(sheet) 2 Model Square
Processing Applications Plane / Side / Groove / Countersinking Flute Shape Sharp Edge Helix Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance D(mm) -0.02~0 Shank diameter tolerance d(mm) h6

Additional Products in this Category

Tech Support