(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight reamer for 1/50 tapered hole processing (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
[Applications]
· Ideal for finish machining of 1/50 taper pin holes.
Part Number |
---|
Loading...
Shank Type | Taper shank | work material | general steel / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Both square | 1/50 |
blade shape | Right blade straight | Diameter tolerance(mm) | -0.05~+0.05 | Tool Material Type | High-speed steel |
Center | 60° Concave |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy