(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN
Part Number |
---|
NSMD-MS-0.01 |
NSMD-MS-0.02 |
NSMD-MS-0.03 |
NSMD-MS-0.04 |
NSMD-MS-0.05 |
NSMD-MS-0.015 |
NSMD-MS-0.025 |
NSMD-MS-0.035 |
NSMD-MS-0.045 |
Part Number |
---|
Loading...
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Titanium / Copper / Resin | Tool Material Type | Carbide | Overall Length (L)(mm) | 40 |
---|---|---|---|---|---|
Link Model | End Mill Shank | Coating Presence | Available | Coating Type | TiAlN |
Oil-Hole Presence | NA | Number of flutes | 2 | Tip angle(°) | 120 |
Thinning | NA | (γ) Neck Angle(°) | 15° | (d) Shank Diameter(mm) | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy