(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°
Part Number
Configured Part Number is shown.
MHR430R-1-R0.1-3
Part Number |
---|
MHR430R-1-R0.1-3 |
Loading...
Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of Flutes(sheet) | 4 | Model | Long-Neck Radius |
---|---|---|---|---|---|
Processing Applications | Plane / Side / Curved surface | Coating | TiAlN | Helix Angle (Θ) | Standard torsion (30-40°) |
Please check the type/dimensions/specifications of the part MHR430R-1-R0.1-3 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.
Part Number |
---|
MHR430R-1-R0.05-4 |
MHR430R-1-R0.05-5 |
MHR430R-1-R0.05-6 |
MHR430R-1-R0.1-4 |
MHR430R-1-R0.1-5 |
MHR430R-1-R0.1-6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy