(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHD645 MUGEN-COATING 6-Flute End Mill for Hardened Steel

MHD645 MUGEN-COATING 6-Flute End Mill for Hardened Steel
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHD645-5
MHD645-6
MHD645-8
MHD645-10
MHD645-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

10 Days or more

5106601208-00410-00500
1 Piece(s)Available

12 Days or more

615660-08-00410-00600
1 Piece(s)Available

8 Days or more

820865-08-00410-00800
1 Piece(s)Available

8 Days or more

10251075-08-00410-01000
1 Piece(s)Available

8 Days or more

12301280-08-00410-01200

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 6 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support