(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Numbers)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
  • Volume Discount

Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape

PDF

Part Number

Configured Part Number is shown.

MHRH430R-1-R0.1-6

 
Part Number
MHRH430R-1-R0.1-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

10.10.850460.005~-0.0056.386.666.977.318.108-00237-101030.9512°

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Groove Coating For High Hardness (Silicone Group) Helix Angle (Θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MHRH430R-1-R0.1-6 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.

Products like this...

Part Number
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-1-R0.05-8
MHRH430R-1-R0.1-8
MHRH430R-1-R0.2-10
MHRH430R-1-R0.2-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°
1 Piece(s)Available

8 Days or more

10.050.850480.005~-0.0058.468.849.269.7210.7708-00237-100550.9512°
1 Piece(s)Available

8 Days or more

10.10.850480.005~-0.0058.468.849.259.7110.7508-00237-101050.9512°
1 Piece(s)Available

8 Days or more

10.20.8504100.005~-0.00510.5411.0111.5212.0813.3808-00237-102070.9512°
1 Piece(s)Available

8 Days or more

10.20.850430.005~-0.0053.243.383.533.74.0808-00237-102000.9512°

Additional Products in this Category

Tech Support