(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING PREMIUM 2-Flute LEAD 45 End Mill MXH245

MUGEN-COATING PREMIUM 2-Flute LEAD 45 End Mill MXH245
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MXH245-0.3
MXH245-0.4
MXH245-0.5
MXH245-0.8
MXH245-1
MXH245-1.2
MXH245-1.5
MXH245-1.8
MXH245-2
MXH245-2.5
MXH245-3
MXH245-4
MXH245-5
MXH245-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.31.54451208-00009-00030
1 Piece(s)Available

8 Days or more

0.424451208-00009-00040
1 Piece(s)Available

8 Days or more

0.52.54451208-00009-00050
1 Piece(s)Available

8 Days or more

0.844451208-00009-00080
1 Piece(s)Available

8 Days or more

154451208-00009-00100
1 Piece(s)Available

8 Days or more

1.264451208-00009-00120
1 Piece(s)Available

8 Days or more

1.57.54451208-00009-00150
1 Piece(s)Available

8 Days or more

1.894501208-00009-00180
1 Piece(s)Available

8 Days or more

2104501208-00009-00200
1 Piece(s)Available

8 Days or more

2.512.54501208-00009-00250
1 Piece(s)Available

8 Days or more

3156551208-00009-00300
1 Piece(s)Available

8 Days or more

4206601208-00009-00400
1 Piece(s)Available

8 Days or more

5256651208-00009-00500
1 Piece(s)Available

8 Days or more

630675-08-00009-00600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support