(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING PREMIUM 2-Flute LEAD 40 End Mill MXH240 (MXH240-1)

MUGEN-COATING PREMIUM 2-Flute LEAD 40 End Mill MXH240 MXH240-1
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

MXH240-1

 
Part Number
MXH240-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

144451208-00008-00100

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MXH240-1 in the MUGEN-COATING PREMIUM 2-Flute LEAD 40 End Mill MXH240 series.

Products like this...

Part Number
MXH240-0.4
MXH240-0.5
MXH240-0.8
MXH240-1.2
MXH240-1.5
MXH240-1.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.41.64451208-00008-00040
1 Piece(s)Available

8 Days or more

0.524451208-00008-00050
1 Piece(s)Available

8 Days or more

0.83.24451208-00008-00080
1 Piece(s)Available

8 Days or more

1.24.84451208-00008-00120
1 Piece(s)Available

8 Days or more

1.564451208-00008-00150
1 Piece(s)Available

8 Days or more

1.87.24451208-00008-00180

Additional Products in this Category

Tech Support