(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING PREMIUM 2-Flute LEAD 35 End Mill MXH235 (MXH235-1)

MUGEN-COATING PREMIUM 2-Flute LEAD 35 End Mill MXH235 MXH235-1
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

MXH235-1

 
Part Number
MXH235-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

134451208-00007-00100

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MXH235-1 in the MUGEN-COATING PREMIUM 2-Flute LEAD 35 End Mill MXH235 series.

Products like this...

Part Number
MXH235-0.4
MXH235-0.5
MXH235-0.6
MXH235-1.1
MXH235-1.2
MXH235-1.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.41.24451208-00007-00040
1 Piece(s)Available

8 Days or more

0.51.54451208-00007-00050
1 Piece(s)Available

8 Days or more

0.61.84451208-00007-00060
1 Piece(s)Available

8 Days or more

1.13.34451208-00007-00110
1 Piece(s)Available

8 Days or more

1.23.64451208-00007-00120
1 Piece(s)Available

8 Days or more

1.33.94451208-00007-00130

Additional Products in this Category

Tech Support