(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD Square End Mill PCDSE

PCD Square End Mill PCDSE
  • Volume Discount

•Model: Square
•Helix Angle (θ): Without Torsion
•Flute Shape: With Lead
•Coating: Non-Coated
•Overall Length (L) (mm): 48

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCDSE-0.1
PCDSE-0.2
PCDSE-0.3
PCDSE-0.4
PCDSE-0.5
PCDSE-0.6
PCDSE-0.8
PCDSE-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.10.0220.10.0904-00300-00100
1 Piece(s)Available

8 Days or more

0.20.0420.20.1804-00300-00200
1 Piece(s)Available

8 Days or more

0.30.0620.30.2704-00300-00300
1 Piece(s)Available

8 Days or more

0.40.0860.40.3604-00300-00400
1 Piece(s)Available

8 Days or more

0.50.160.50.4504-00300-00500
1 Piece(s)Available

8 Days or more

0.60.1260.60.5404-00300-00600
1 Piece(s)Available

8 Days or more

0.80.1660.80.7204-00300-00800
1 Piece(s)Available

8 Days or more

10.2610.904-00300-01000

Loading...

  1. 1

Basic Information

Model Square Coating Non-Coated Link Diameter (d)(mm) 4
Overall Length (L)(mm) 48 Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) No torsion (γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support