(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Ball-End Mill ALB225

Aluminum Ball-End Mill ALB225
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ALB225-R0.3-0.45-3
ALB225-R0.4-0.6-4
ALB225-R0.5-0.75-5
ALB225-R0.5-0.75-10
ALB225-R0.5-2
ALB225-R0.75-1.1-7.5
ALB225-R0.75-1.1-15
ALB225-R0.75-3
ALB225-R1-1.5-10
ALB225-R1-1.5-20
ALB225-R1-4
ALB225-R1.5-2.5-15
ALB225-R1.5-2.5-30
ALB225-R1.5-6
ALB225-R2-3-20
ALB225-R2-3-40
ALB225-R2-8
ALB225-R2.5-3.5-25
ALB225-R2.5-3.5-50
ALB225-R2.5-10
ALB225-R3-6-30
ALB225-R3-6-60
ALB225-R3-12
ALB225-R4-16
ALB225-R5-20
ALB225-R6-24
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(d2) Neck Diameter
(mm)
Shape
1 Piece(s)Available

8 Days or more

0.30.45603401-00638-030010.6120.56Ⅱ 
1 Piece(s)Available

8 Days or more

0.40.6604401-00638-040010.8120.76Ⅱ 
1 Piece(s)Available

8 Days or more

0.50.75605401-00638-050111120.95Ⅱ 
1 Piece(s)Available

8 Days or more

0.50.756010401-00638-050131120.95Ⅱ 
1 Piece(s)Available

8 Days or more

0.5260-401-00638-05001112-
1 Piece(s)Available

8 Days or more

0.751.1607.5401-00638-075111.5121.45Ⅱ 
1 Piece(s)Available

8 Days or more

0.751.16015401-00638-075131.5121.45Ⅱ 
1 Piece(s)Available

8 Days or more

0.75360-401-00638-075011.512-
1 Piece(s)Available

8 Days or more

11.56010401-00638-100112121.94Ⅱ 
1 Piece(s)Available

8 Days or more

11.56020401-00638-100132121.94Ⅱ 
1 Piece(s)Available

8 Days or more

1460-401-00638-10001212-
1 Piece(s)Available

8 Days or more

1.52.56015601-00638-150113122.85Ⅱ 
1 Piece(s)Available

8 Days or more

1.52.57030601-00638-150133122.85Ⅱ 
1 Piece(s)Available

8 Days or more

1.5660-601-00638-15001312-
1 Piece(s)Available

8 Days or more

238020601-00638-200114123.8Ⅱ 
1 Piece(s)Available

8 Days or more

239040601-00638-200134123.8Ⅱ 
1 Piece(s)Available

8 Days or more

2870-601-00638-20001412-
1 Piece(s)Available

8 Days or more

2.53.58025601-00638-250115124.8Ⅱ 
1 Piece(s)Available

8 Days or more

2.53.510050601-00638-250135124.8Ⅱ 
1 Piece(s)Available

8 Days or more

2.51080-601-00638-25001512-
1 Piece(s)Available

8 Days or more

369030601-00638-300116-5.8Ⅱ 
1 Piece(s)Available

8 Days or more

3612060601-00638-300136-5.8Ⅱ 
1 Piece(s)Available

8 Days or more

31290-601-00638-300016--
1 Piece(s)Available

8 Days or more

41690-801-00638-400018--
1 Piece(s)Available

8 Days or more

520100-1001-00638-5000110--
1 Piece(s)Available

8 Days or more

624110-1201-00638-6000112--

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum / Resin Number of Flutes(sheet) 2
Coating Non-Coated R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support