(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Medium Blade End Mill NTEM-2

Tapered Medium Blade End Mill NTEM-2
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NTEM-2-1-4
NTEM-2-1-7
NTEM-2-1-15
NTEM-2-1.5-4
NTEM-2-1.5-7
NTEM-2-2-4
NTEM-2-2-7
NTEM-2-2-15
NTEM-2-2.5-4
NTEM-2-2.5-7
NTEM-2-2.5-15
NTEM-2-2.5-20
NTEM-2-3-0.5
NTEM-2-3-1
NTEM-2-3-1.5
NTEM-2-3-2
NTEM-2-3-3
NTEM-2-3-4
NTEM-2-3-7
NTEM-2-3-15
NTEM-2-4-0.5
NTEM-2-4-1
NTEM-2-4-1.5
NTEM-2-4-2
NTEM-2-4-3
NTEM-2-4-4
NTEM-2-4-5
NTEM-2-4-7
NTEM-2-4-15
NTEM-2-4-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
1 Piece(s)Available

8 Days or more

41545001-00332-010101.7
1 Piece(s)Available

8 Days or more

71545001-00332-010162.23
1 Piece(s)Available

8 Days or more

151545001-00332-010243.68
1 Piece(s)Available

8 Days or more

41.57.545001-00332-015102.55
1 Piece(s)Available

8 Days or more

71.57.545001-00332-015163.34
1 Piece(s)Available

8 Days or more

421045001-00332-020103.4
1 Piece(s)Available

8 Days or more

721065001-00332-020164.46
1 Piece(s)Available

10 Days or more

1521085501-00332-020247.36
1 Piece(s)Available

8 Days or more

42.512.565001-00332-025104.25
1 Piece(s)Available

8 Days or more

72.512.565001-00332-025165.57
1 Piece(s)Available

8 Days or more

152.512.5106001-00332-025249.2
1 Piece(s)Available

8 Days or more

202.512.5126501-00332-0252511.6
1 Piece(s)Available

8 Days or more

0.531545501-00332-030023.26
1 Piece(s)Available

8 Days or more

131545501-00332-030043.52
1 Piece(s)Available

8 Days or more

1.531545501-00332-030053.79
1 Piece(s)Available

8 Days or more

231565501-00332-030064.05
1 Piece(s)Available

8 Days or more

331565501-00332-030084.57
1 Piece(s)Available

8 Days or more

431566001-00332-030105.1
1 Piece(s)Available

8 Days or more

731566001-00332-030166.68
1 Piece(s)Available

8 Days or more

15315107001-00332-0302411.04
1 Piece(s)Available

8 Days or more

0.542066001-00332-040024.35
1 Piece(s)Available

8 Days or more

142066001-00332-040044.7
1 Piece(s)Available

8 Days or more

1.542066001-00332-040055.05
1 Piece(s)Available

8 Days or more

242066001-00332-040065.4
1 Piece(s)Available

8 Days or more

342066001-00332-040086.1
1 Piece(s)Available

8 Days or more

442066001-00332-040106.8
1 Piece(s)Available

8 Days or more

542086501-00332-040127.5
1 Piece(s)Available

8 Days or more

742087001-00332-040168.91
1 Piece(s)Available

8 Days or more

15420127501-00332-0402414.72
1 Piece(s)Available

8 Days or more

20420169001-00332-0402518.56

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support