(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Champion Solid, Long Blade End Mill NCL-2 (NCL-2-2)

Champion Solid, Long Blade End Mill NCL-2 NCL-2-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

NCL-2-2

 
Part Number
NCL-2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

210450901-00222-00200

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part NCL-2-2 in the Champion Solid, Long Blade End Mill NCL-2 series.

Products like this...

Part Number
NCL-2-1
NCL-2-1.5
NCL-2-2.5
NCL-2-3
NCL-2-4
NCL-2-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

14445901-00222-00100
1 Piece(s)Available

8 Days or more

1.56445901-00222-00150
1 Piece(s)Available

8 Days or more

2.512450901-00222-00250
1 Piece(s)Available

8 Days or more

318660901-00222-00300
1 Piece(s)Available

8 Days or more

422660901-00222-00400
1 Piece(s)Available

8 Days or more

525665901-00222-00500

Additional Products in this Category

Tech Support