(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Champion Solid, End Mill NC-2

Champion Solid, End Mill NC-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NC-2-0.5
NC-2-0.6
NC-2-0.7
NC-2-0.8
NC-2-0.9
NC-2-1
NC-2-1.1
NC-2-1.2
NC-2-1.3
NC-2-1.4
NC-2-1.5
NC-2-1.6
NC-2-1.7
NC-2-1.8
NC-2-1.9
NC-2-2
NC-2-2.5
NC-2-3
NC-2-3.5
NC-2-4
NC-2-4.5
NC-2-5
NC-2-5.5
NC-2-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.51335901-00212-00050
1 Piece(s)Available

8 Days or more

0.61.2335901-00212-00060
1 Piece(s)Available

8 Days or more

0.71.4335901-00212-00070
1 Piece(s)Available

8 Days or more

0.81.6335901-00212-00080
1 Piece(s)Available

8 Days or more

0.91.8335901-00212-00090
1 Piece(s)Available

8 Days or more

12445901-00212-00100
1 Piece(s)Available

8 Days or more

1.12445901-00212-00110
1 Piece(s)Available

8 Days or more

1.22.5445901-00212-00120
1 Piece(s)Available

8 Days or more

1.32.5445901-00212-00130
1 Piece(s)Available

8 Days or more

1.43445901-00212-00140
1 Piece(s)Available

8 Days or more

1.53445901-00212-00150
1 Piece(s)Available

8 Days or more

1.63445901-00212-00160
1 Piece(s)Available

8 Days or more

1.74445901-00212-00170
1 Piece(s)Available

8 Days or more

1.84445901-00212-00180
1 Piece(s)Available

8 Days or more

1.94445901-00212-00190
1 Piece(s)Available

8 Days or more

24445901-00212-00200
1 Piece(s)Available

8 Days or more

2.55445901-00212-00250
1 Piece(s)Available

8 Days or more

36645901-00212-00300
1 Piece(s)Available

8 Days or more

3.57645901-00212-00350
1 Piece(s)Available

8 Days or more

48645901-00212-00400
1 Piece(s)Available

8 Days or more

4.59645901-00212-00450
1 Piece(s)Available

8 Days or more

510650901-00212-00500
1 Piece(s)Available

8 Days or more

5.511650901-00212-00550
1 Piece(s)Available

8 Days or more

612655-01-00212-00600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support