(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Solid End Mill NE-3

Power Solid End Mill NE-3
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NE-3-3
NE-3-3.5
NE-3-4
NE-3-4.5
NE-3-5
NE-3-5.5
NE-3-6
NE-3-6.5
NE-3-7
NE-3-7.5
NE-3-8
NE-3-8.5
NE-3-9
NE-3-9.5
NE-3-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

38645901-00113-00300
1 Piece(s)Available

10 Days or more

3.510645901-00113-00350
1 Piece(s)Available

8 Days or more

410645901-00113-00400
1 Piece(s)Available

10 Days or more

4.513650901-00113-00450
1 Piece(s)Available

10 Days or more

513650901-00113-00500
1 Piece(s)Available

10 Days or more

5.513650901-00113-00550
1 Piece(s)Available

8 Days or more

613650-01-00113-00600
1 Piece(s)Available

10 Days or more

6.518860901-00113-00650
1 Piece(s)Available

8 Days or more

718860901-00113-00700
1 Piece(s)Available

10 Days or more

7.518860-01-00113-00750
1 Piece(s)Available

8 Days or more

818860-01-00113-00800
1 Piece(s)Available

10 Days or more

8.5201065901-00113-00850
1 Piece(s)Available

8 Days or more

9201065901-00113-00900
1 Piece(s)Available

10 Days or more

9.5201065901-00113-00950
1 Piece(s)Available

8 Days or more

12231270-01-00113-01200

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support