(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Solid End Mill NE-2 (NE-2-2)

Power Solid End Mill NE-2 NE-2-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

NE-2-2

 
Part Number
NE-2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

26445901-00112-00200

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Please check the type/dimensions/specifications of the part NE-2-2 in the Power Solid End Mill NE-2 series.

Products like this...

Part Number
NE-2-10
NE-2-11
NE-2-12
NE-2-2.5
NE-2-3.5
NE-2-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

10201065-01-00112-01000
1 Piece(s)Available

8 Days or more

11231270901-00112-01100
1 Piece(s)Available

8 Days or more

12231270-01-00112-01200
1 Piece(s)Available

8 Days or more

2.58445901-00112-00250
1 Piece(s)Available

8 Days or more

3.59645901-00112-00350
1 Piece(s)Available

8 Days or more

410645901-00112-00400

Additional Products in this Category

Tech Support