(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696

Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696

Click this image to zoom it.

Move the mouse over the image to zoom

  • Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696
  • Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696
  • Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696
  • Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696
  • Volume Discount

A thermometer/hygrometer that can be used to take measures to prevent heat stroke and maintain safe work and athletic conditions.
[Features]
· A data recorder which can easily record and analyze temperature, humidity, heatstroke index (WBGT index), and more.
· Records temperature, humidity, heat stroke index (WBGT index), date, and time to an SD card.
· The recording interval is 1 to 720 minutes, setting in 1-minute increments (initial setting is 10 minutes).
[Applications]
· Humidity and temperature management during storage and distribution of reagents, medicinal/pharmaceutical and cosmetic materials, analysis and laboratory materials, chemical pharmaceuticals, chemical products, and other materials.
· T-T control (management of temperature, humidity, and time) in food plants and kitchens.
· For safety management of the work environment at work sites, gymnasiums and public facilities, club activities at schools, and sports.
· Temperature and humidity control for growing plants in plastic greenhouses.

Part Number

Configured Part Number is shown.

AD-5696

Part Number
AD-5696
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Heat Stroke Index monitor Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 20~90
Heat Stroke Index display range(°C) -2~62 Power Supply AA Alkaline Batteries x 3 (Sold Separately), AC Adapter (Included) Battery life Approx. 1 month
Width(mm) 91 Depth(mm) 30 Height(mm) 110
Measurement range WBGT index, minimum display(°C) 0.1 Heat Stroke Index alarm setting range(°C) -2~62 Memory SD Card (1 GB)
Accessory AC Adapter, SD Card (for Trial Use), Instruction Manual Specifications The measuring interval is 1 - 720 minutes, setting in minute increments Application Safety management of the work environment at work sites.
Features Alarm can be set at upper and lower limits of WBGT index for temperature, humidity and heatstroke. Mass(g) 140

Please check the type/dimensions/specifications of the part AD-5696 in the Indoor Thermometer-Hygrometer - SD Data Recorder, AD-5696 series.

Additional Products in this Category

Tech Support