(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Binocular Head Magnifying Glasses

Binocular Head Magnifying Glasses
  • Volume Discount

A head magnifying glass that frees both hands, ideal for detailed work.
[Features]
· Wear on the head to use both hands.
· Brightens and zooms in on the hands (W-3, W-5).
· Can be used with glasses on.
· 75646: It is lightweight and puts less strain on the neck. Decreases fatigue from work.
· 75656: Comes with a light that has a condensing lens for expanding light on the work area in dark areas.
· 75737: Comes with a replaceable lens that can be used in accordance with the application.
[Applications]
· Convenient for work such as machining, product inspection, reading, etc.

Part Number

Configured Part Number is shown.

75646

Part Number
75646
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 2.5 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) 28×75 Mass(g) 95
Material Body: ABS resin Size(mm) Main Body: 220×200×40

Please check the type/dimensions/specifications of the part 75646 in the Binocular Head Magnifying Glasses series.

Additional Products in this Category

Tech Support