(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Socket Wrench Set H4100MP

Socket Wrench Set H4100MP
  • Volume Discount

Hex socket set ideal for tightening and loosening work.
[Features]
· Includes a new ratchet handle with 72-tooth gears. Comprehensive contents improve the work efficiency.
· The socket is made of various alloys that increase strength.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· Uses a light and easy to carry resin case with emphasis on "function and design".
· Design to have vertical and horizontal freedom, permitting use regardless of location. Stacking functionality allows stacking.
· Luxurious metal latch in logo style. Durable hinge pin is adopted. Easy to carry concave shape.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

H4100MP

 
Part Number
H4100MP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 14 / 17 / 19 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2

Please check the type/dimensions/specifications of the part H4100MP in the Socket Wrench Set H4100MP series.

Additional Products in this Category

Tech Support