(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Angle Meter

Digital Angle Meter
  • Volume Discount

Digital angle meter used for angle measurement.
[Features]
· It can be set as a reference point at any angle, convenient for measurement from the reference point.
[Applications]
· For machinery and equipment installation.

PDF

Part Number

Configured Part Number is shown.

76447

 
Part Number
76447
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Angle Meter Measurement range 0~360° Minimum Display(°) Angle: 0.1, Gradient: 0.1%
Precision(°) ±0.2(±3.5mm/m) Main Body Size(mm) 56×56×30 Magnet Available
Measurement range details 90° x 4 Way Operating Temperature 0–40°C Auto Power-Off Approximately 5 minutes
Power Supply 9 V battery x 1 Material Main Body: Zinc Alloy, Panel: Polycarbonate, Magnet: Neodymium Magnet Battery life Continuous usable time is about 40 hours (when alkaline batteries are used)

Please check the type/dimensions/specifications of the part 76447 in the Digital Angle Meter series.

Additional Products in this Category

Tech Support