(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Micrometer

Micrometer
  • Volume Discount

Finish with a strong plated coating that is resistant to rust and peeling. Moves smoothly over the entire operating range. Speedy and stable adjustment of scale origin.

[Features]
· Finish with a strong plated coating that is resistant to rust and peeling.
· Sharp scale is easy to read.
· Speedy and stable adjustment of scale origin.

Part Number

Configured Part Number is shown.

78935

Part Number
78935
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Maximum Measurement Length (Range Selection)(mm) 16~25
Waterproof Function NA Output terminal for measuring data: with or without NA Measurement range (details) 0.01~25
Calibration Corresponds To Instrumental Error ±0.01 mm (Compared to Measuring Range) Minimum Read Value(mm) 0.01
Main Body Size(mm) 56×134×19 Mass(g) 205 Material Anvil: Carbide Alloy / Spindle A: Carbide Alloy / Spindle B: Bearing Steel

Please check the type/dimensions/specifications of the part 78935 in the Micrometer series.

Additional Products in this Category

Tech Support