(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Thickness Type, Digital Display (Part Numbers)

Dial Gauge - Thickness Type, Digital Display
  • Volume Discount

[Features]
· Digital type that can be read quickly.
· 12 mm letter height is easily visible at a glance.
· Performs comparative measurement with one switch.
· The ZERO setting switch can be used to measure the difference from a reference point.
· The comfortably thick handle is the perfect size for large-handed users.
· With a special protective case.
· A cushion is provided to alleviate shock

PDF

Part Number

Configured Part Number is shown.

73746

 
Part Number
73746
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Digital Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.01 Waterproof Function NA Output terminal for measuring data: with or without NA
Measuring Range(mm) 0–10 Measured force(N) 1.1N or less Calibration Non-Compatible
External Dimensions(mm) 125×100×26 Mass(g) 216 Indication error(mm) ±0.02
Maximum Insertion Depth(mm) 30 Probe and anvil parallelism(μm) ±8 Probe and anvil diameter(mm) φ10
Power Supply Silver oxide battery SR44 x 1 (batteries for monitoring included) Auto Power-Off Approximately 5 minutes

Please check the type/dimensions/specifications of the part 73746 in the Dial Gauge - Thickness Type, Digital Display series.

Additional Products in this Category

Tech Support