(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vernier Caliper - Standard Model, Stainless Steel

Vernier Caliper - Standard Model, Stainless Steel
  • Volume Discount

Standard calipers.
[Features]
· Standard type and easy to use.
[Applications]
· Ideal for outer diameter measurement, inner diameter measurement, depth measurement, and step measurement.

Part Number

Configured Part Number is shown.

Part Number
19899
19912
19913
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

101 to 1500.05~150Measurement length of ≤ 50 mm: ±0.05; more than 50 mm to 100 mm: ± 0.06; more than 100 mm to 200 mm: ±0.07150
1 Piece(s)Available

8 Days or more

151 to 2000.05~200Measurement length of ≤ 50 mm: ±0.05; more than 50 mm to 100 mm: ± 0.06; more than 100 mm to 200 mm: ±0.07180
1 Piece(s)Available

8 Days or more

201~3000.05~300Measurement length of ≤ 50 mm: ±0.05; more than 50 mm to 100 mm: ± 0.06; more than 100 mm to 200 mm: ±0.07; more than 200 mm to 300 mm: ±0.08326

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
Calibration Compatible Product Minimum Read Value(mm) 0.05 Material Stainless Steel

Additional Products in this Category

Tech Support