(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Height Cylinder

Eccentric Height Cylinder
  • Volume Discount

SCM420/quenched HRC60 eccentric height cylinder.

Part Number

Configured Part Number is shown.

Part Number
11427-25003
11427-25004
11427-25005
11427-25006
11427-25007
11427-25008
11427-25009
11427-25010
11427-25020
11427-25030
11427-25040
11427-25050
11427-35003
11427-35004
11427-35005
11427-35006
11427-35007
11427-35008
11427-35009
11427-35010
11427-35020
11427-35030
11427-35040
11427-35050
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Applicable Bolt Tolerance of B
(mm)
1 Piece(s)Available

13 Days or more

363136----0.02M120 -0.006
1 Piece(s)Available

13 Days or more

364136----0.03M120 -0.008
1 Piece(s)Available

13 Days or more

365136----0.03M120 -0.008
1 Piece(s)Available

13 Days or more

366136----0.04M120 -0.008
1 Piece(s)Available

13 Days or more

367136----0.05M120 -0.009
1 Piece(s)Available

13 Days or more

368136----0.05M120 -0.009
1 Piece(s)Available

13 Days or more

369136----0.06M120 -0.009
1 Piece(s)Available

13 Days or more

3610136----0.07M120 -0.009
1 Piece(s)Available

13 Days or more

3620136----0.1M120 -0.013
1 Piece(s)Available

13 Days or more

363013M8610.519130.12M120 -0.013
1 Piece(s)Available

13 Days or more

364013M8610.519130.24M120 -0.016
1 Piece(s)Available

13 Days or more

365013M8610.519130.31M120 -0.016
1 Piece(s)Available

13 Days or more

5631810.5----0.05M160 -0.006
1 Piece(s)Available

13 Days or more

5641810.5----0.07M160 -0.008
1 Piece(s)Available

13 Days or more

5651810.5----0.09M160 -0.008
1 Piece(s)Available

13 Days or more

5661810.5----0.11M160 -0.008
1 Piece(s)Available

13 Days or more

5671810.5----0.12M160 -0.009
1 Piece(s)Available

13 Days or more

5681810.5----0.14M160 -0.009
1 Piece(s)Available

13 Days or more

5691810.5----0.16M160 -0.009
1 Piece(s)Available

13 Days or more

56101810.5----0.17M160 -0.009
1 Piece(s)Available

13 Days or more

56201810.5----0.35M160 -0.013
1 Piece(s)Available

13 Days or more

563018M810.51826170.48M160 -0.013
1 Piece(s)Available

13 Days or more

564018M810.51826170.65M160 -0.016
1 Piece(s)Available

13 Days or more

565018M810.51826170.83M160 -0.016

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support